(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Union, Female NPT, 316 Stainless Steel, Class 3000

Pipe Fittings - Union, Female NPT, 316 Stainless Steel, Class 3000

Use Class 3000 fittings in high-pressure applications with Union Pipes. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-3341316 stainless steelclass 3000unionstraight1/4"fnpt1/4" npt female1/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3343316 stainless steelclass 3000unionstraight1/2"fnpt1/2" npt female1/2" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3344316 stainless steelclass 3000unionstraight3/4"fnpt3/4" npt female3/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3345316 stainless steelclass 3000unionstraight1"fnpt1" npt female1" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
Part Number
ZUSA-PF-3341
ZUSA-PF-3343
ZUSA-PF-3344
ZUSA-PF-3345
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Female
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Female1" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Unions
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support