(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fittings w/ Thread Sealant - Street Elbow, Female NPT x Male NPT, Class 3000, 304 Stainless Steel

Instrumentation Pipe Fittings w/ Thread Sealant - Street Elbow, Female NPT x Male NPT, Class 3000, 304 Stainless Steel

The female and male threads on Street Elbow fittings have a pre-applied PTFE thread sealant for extra leak protection. Use 3000 fittings in high-pressure applications. 304 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-3444316 stainless steelclass 3000street elbowelbow1/4"fnpt x mnpt1/4" npt female1/4" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3446316 stainless steelclass 3000street elbowelbow1/2"fnpt x mnpt1/2" npt female1/2" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3447316 stainless steelclass 3000street elbowelbow3/4"fnpt x mnpt3/4" npt female3/4" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3448316 stainless steelclass 3000street elbowelbow1"fnpt x mnpt1" npt female1" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
Part Number
ZUSA-PF-3444
ZUSA-PF-3446
ZUSA-PF-3447
ZUSA-PF-3448
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Male
1 Piece(s)

51 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Male
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Male
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Female1" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 20.69 Connection Type Thread <-> Thread, Equal Dia., Different
Connecting Shape Street Elbow Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT
Type Fitting

Additional Products in this Category

Tech Support