(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nipple - Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT to Male NPT, 316 Stainless Steel

Nipple - Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT to Male NPT, 316 Stainless Steel

The male threads on the Hex Nipple pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-4767316 stainless steelinstrumentationhex nipplestraight1/8"mnpt1/8" npt male1/8" npt male10000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4768316 stainless steelinstrumentationhex nipplestraight1/8"mnpt1/8" npt male1/8" npt male10000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4771316 stainless steelinstrumentationhex nipplestraight1/8"mnpt1/8" npt male1/8" npt male10000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4772316 stainless steelinstrumentationhex nipplestraight1/4"mnpt1/4" npt male1/4" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4773316 stainless steelinstrumentationhex nipplestraight1/4"mnpt1/4" npt male1/4" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4776316 stainless steelinstrumentationhex nipplestraight1/4"mnpt1/4" npt male1/4" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4777316 stainless steelinstrumentationhex nipplestraight3/8"mnpt3/8" npt male3/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4778316 stainless steelinstrumentationhex nipplestraight3/8"mnpt3/8" npt male3/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4781316 stainless steelinstrumentationhex nipplestraight3/8"mnpt3/8" npt male3/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4782316 stainless steelinstrumentationhex nipplestraight1/2"mnpt1/2" npt male1/2" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4783316 stainless steelinstrumentationhex nipplestraight1/2"mnpt1/2" npt male1/2" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4786316 stainless steelinstrumentationhex nipplestraight1/2"mnpt1/2" npt male1/2" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4767
ZUSA-PF-4768
ZUSA-PF-4771
ZUSA-PF-4772
ZUSA-PF-4773
ZUSA-PF-4776
ZUSA-PF-4777
ZUSA-PF-4778
ZUSA-PF-4781
ZUSA-PF-4782
ZUSA-PF-4783
ZUSA-PF-4786
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

81 Days

68.9661/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male
1 Piece(s)

81 Days

68.9661/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male
1 Piece(s)

81 Days

68.9661/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male
1 Piece(s)

81 Days

55.1721/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male
1 Piece(s)

Quote

55.1721/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male
1 Piece(s)

81 Days

55.1721/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male
1 Piece(s)

Quote

53.7933/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male
1 Piece(s)

81 Days

53.7933/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male
1 Piece(s)

81 Days

53.7933/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male
1 Piece(s)

51 Days

53.1031/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male
1 Piece(s)

Quote

53.1031/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male
1 Piece(s)

81 Days

53.1031/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support