(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

316 Stainless Steel Schedule 40 Pipe Nipples (One End Threaded) w/ Thread Sealant, Male NPT

316 Stainless Steel Schedule 40 Pipe Nipples (One End Threaded) w/ Thread Sealant, Male NPT

The male threads on these fittings have a pre-applied PTFE thread sealant for extra leak protection. Schedule 40 nipples are well suited for low-to-medium pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpre-applied thread sealantpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-3027316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"1-1/2"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3028316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"1-1/2"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3029316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/8"1-1/2"welded3/8" npt male3/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3030316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"1-1/2"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3031316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"1-1/2"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3032316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"1-1/2"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3035316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"2"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3036316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"2"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3038316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"2"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3039316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"2"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3040316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"2"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3054316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"3"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3055316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"3"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3057316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"3"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3058316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"3"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3059316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"3"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3065316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"4"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3066316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"4"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3068316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"4"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3069316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"4"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3070316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"4"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3077316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"6"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3078316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"6"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3080316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"6"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3081316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"6"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3082316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"6"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3089316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"12"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3090316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"12"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3092316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"12"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3093316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"12"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3094316 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"12"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
             
Part Number
ZUSA-PF-3027
ZUSA-PF-3028
ZUSA-PF-3029
ZUSA-PF-3030
ZUSA-PF-3031
ZUSA-PF-3032
ZUSA-PF-3035
ZUSA-PF-3036
ZUSA-PF-3038
ZUSA-PF-3039
ZUSA-PF-3040
ZUSA-PF-3054
ZUSA-PF-3055
ZUSA-PF-3057
ZUSA-PF-3058
ZUSA-PF-3059
ZUSA-PF-3065
ZUSA-PF-3066
ZUSA-PF-3068
ZUSA-PF-3069
ZUSA-PF-3070
ZUSA-PF-3077
ZUSA-PF-3078
ZUSA-PF-3080
ZUSA-PF-3081
ZUSA-PF-3082
ZUSA-PF-3089
ZUSA-PF-3090
ZUSA-PF-3092
ZUSA-PF-3093
ZUSA-PF-3094
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male1-1/2"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male1-1/2"
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male1-1/2"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

51 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male2"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male2"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male2"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male3"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male3"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male3"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male4"
1 Piece(s)

51 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male4"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male4"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

51 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male6"
1 Piece(s)

51 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male12"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

51 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male12"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male12"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Steel Pipe
Connecting Shape Close Pipe Nipples Connection Thread Type M1 NPT Connection Thread Type M2 Other
Type Fitting

Additional Products in this Category

Tech Support