(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Hex Bushing Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT x Female NPT

Galvanized Steel Hex Bushing Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT x Female NPT

The male threads on these Hex Bushing Pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-5553galvanized steelinstrumentationhex bushingstraight1/4" x 1/8"mnpt x fnpt1/4" npt male1/8" npt female6600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5554galvanized steelinstrumentationhex bushingstraight3/8" x 1/8"mnpt x fnpt3/8" npt male1/8" npt female5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5555galvanized steelinstrumentationhex bushingstraight3/8" x 1/4"mnpt x fnpt3/8" npt male1/4" npt female5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5556galvanized steelinstrumentationhex bushingstraight1/2" x 1/8"mnpt x fnpt1/2" npt male1/8" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5557galvanized steelinstrumentationhex bushingstraight1/2" x 1/4"mnpt x fnpt1/2" npt male1/4" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5558galvanized steelinstrumentationhex bushingstraight1/2" x 3/8"mnpt x fnpt1/2" npt male3/8" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5559galvanized steelinstrumentationhex bushingstraight3/4" x 1/4"mnpt x fnpt3/4" npt male1/4" npt female4600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5560galvanized steelinstrumentationhex bushingstraight3/4" x 3/8"mnpt x fnpt3/4" npt male3/8" npt female4600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5561galvanized steelinstrumentationhex bushingstraight3/4" x 1/2"mnpt x fnpt3/4" npt male1/2" npt female4600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5553
ZUSA-PF-5554
ZUSA-PF-5555
ZUSA-PF-5556
ZUSA-PF-5557
ZUSA-PF-5558
ZUSA-PF-5559
ZUSA-PF-5560
ZUSA-PF-5561
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

81 Days

45.5171/4B(8A)1/8B(6A)1/4" NPT Male1/8" NPT Female
1 Piece(s)

81 Days

36.5523/8B(10A)1/8B(6A)3/8" NPT Male1/8" NPT Female
1 Piece(s)

Quote

36.5523/8B(10A)1/4B(8A)3/8" NPT Male1/4" NPT Female
1 Piece(s)

81 Days

33.7931/2B(15A)1/8B(6A)1/2" NPT Male1/8" NPT Female
1 Piece(s)

81 Days

33.7931/2B(15A)1/4B(8A)1/2" NPT Male1/4" NPT Female
1 Piece(s)

Quote

33.7931/2B(15A)3/8B(10A)1/2" NPT Male3/8" NPT Female
1 Piece(s)

81 Days

31.7243/4B(20A)1/4B(8A)3/4" NPT Male1/4" NPT Female
1 Piece(s)

Quote

31.7243/4B(20A)3/8B(10A)3/4" NPT Male3/8" NPT Female
1 Piece(s)

Quote

31.7243/4B(20A)1/2B(15A)3/4" NPT Male1/2" NPT Female

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Bushings/Threaded or Tapped Sockets
Connection Thread Type M1 NPT Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support