(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Different Diameters Bushing Screw Fitting

Stainless Steel Different Diameters Bushing Screw Fitting
  • Volume Discount

A stainless steel, threaded, different-diameter bushing fitting—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PB(1)-8A
PB(1)-10A
PB(1)-15A
PB(1)-20A
PB(1)-25A
PB(1)-32A
PB(1)-40A
PB(1)-50A
PB(1)-65A
PB(1)-80A
PB(1)-100A
PB(2)-10A
PB(2)-15A
PB(2)-20A
PB(2)-25A
PB(2)-32A
PB(2)-40A
PB(2)-50A
PB(2)-65A
PB(2)-80A
PB(2)-100A
PB(3)-15A
PB(3)-20A
PB(3)-25A
PB(3)-32A
PB(3)-40A
PB(3)-50A
PB(3)-65A
PB(3)-80A
PB(3)-100A
PB(4)-25A
PB(4)-32A
PB(4)-40A
PB(4)-50A
PB(4)-65A
PBM(1)-8A
PBM(1)-10A
PBM(1)-15A
PBM(1)-20A
PBM(1)-25A
PBM(1)-40A
PBM(1)-50A
PBM(2)-10A
PBM(2)-15A
PBM(2)-20A
PBM(2)-25A
PBM(2)-32A
PBM(2)-40A
PBM(2)-50A
PBM(3)-15A
PBM(3)-20A
PBM(3)-25A
PBM(3)-32A
PBM(3)-40A
PBM(3)-50A
PBM(4)-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1/4B(8A)1/8B(6A)
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] SCS13A (Lost Wax)3/8B(10A)1/4B(8A)
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] SCS13A (Lost Wax)1/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1B(25A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/4B(32A)1B(25A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)2B(50A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)2B(50A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3B(80A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] SCS13A (Lost Wax)4B(100A)3B(80A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)3/8B(10A)1/8B(6A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1/2B(15A)1/4B(8A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] SCS13A (Lost Wax)3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/2B(40A)1B(25A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)2B(50A)1 1/4B(32A)
10 Piece(s)

10 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3B(80A)2B(50A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] SCS13A (Lost Wax)4B(100A)2 1/2B(65A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1/2B(15A)1/8B(6A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)3/4B(20A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1B(25A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)2B(50A)1B(25A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)1 1/4B(32A)
5 Piece(s)Available

10 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3B(80A)1 1/2B(40A)
3 Piece(s)Available

10 Days or more

10[Stainless Steel] SCS13A (Lost Wax)4B(100A)2B(50A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1B(25A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/4B(32A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)2B(50A)3/4B(20A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)1B(25A)
1 Piece(s)Available

9 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1/2B(15A)3/8B(10A)
1 Piece(s)Available

9 Days or more

-[Stainless Steel] SCS14A (Lost Wax)3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1B(25A)3/4B(20A)
1 Piece(s)Available

9 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

-[Stainless Steel] SCS14A (Lost Wax)2B(50A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)3/8B(10A)1/8B(6A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1/2B(15A)1/4B(8A)
1 Piece(s)Available

9 Days or more

-[Stainless Steel] SCS14A (Lost Wax)3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1B(25A)1/2B(15A)
1 Piece(s)Available

9 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

9 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1 1/2B(40A)1B(25A)
1 Piece(s)Available

9 Days or more

-[Stainless Steel] SCS14A (Lost Wax)2B(50A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1/2B(15A)1/8B(6A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)3/4B(20A)1/4B(8A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1B(25A)3/8B(10A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)2B(50A)1B(25A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS14A (Lost Wax)1B(25A)1/4B(8A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter Connecting Shape Bushings
Connection Thread Type M1 R Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support