(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Cap, Female NPT, 316 Stainless Steel Class 150

Pipe Fittings - Cap, Female NPT, 316 Stainless Steel Class 150

Use Class 150 Cap fittings in low-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-6820316 stainless steelclass 150round capcap1/8"fnpt1/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6821316 stainless steelclass 150round capcap1/4"fnpt1/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6822316 stainless steelclass 150round capcap3/8"fnpt3/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6823316 stainless steelclass 150round capcap1/2"fnpt1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6824316 stainless steelclass 150round capcap3/4"fnpt3/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6825316 stainless steelclass 150round capcap1"fnpt1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6827316 stainless steelclass 150round capcap1-1/2"fnpt1-1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6828316 stainless steelclass 150round capcap2"fnpt2" npt female150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-6820
ZUSA-PF-6821
ZUSA-PF-6822
ZUSA-PF-6823
ZUSA-PF-6824
ZUSA-PF-6825
ZUSA-PF-6827
ZUSA-PF-6828
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/8B(6A)1/8" NPT Female
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4" NPT Female
1 Piece(s)

13 Days

1B(25A)1" NPT Female
1 Piece(s)

13 Days

1 1/2B(40A)1-1/2" NPT Female
1 Piece(s)

13 Days

2B(50A)2" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Caps Connection Thread Type M1 NPT (Female) Type Fitting

Additional Products in this Category

Tech Support