(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

304 Stainless Steel Schedule 40 Pipe Nipples (Both Ends Threaded) w/ Thread Sealant, Male NPT

304 Stainless Steel Schedule 40 Pipe Nipples (Both Ends Threaded) w/ Thread Sealant, Male NPT

The male threads on these Threaded Pipe Nipples fittings have a pre-applied PTFE thread sealant for extra leak protection. Schedule 40 nipples are well suited for low-to-medium pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpre-applied thread sealantpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-1353304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"1-1/2"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1354304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"1-1/2"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1355304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"1-1/2"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1356304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"1-1/2"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1357304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"1-1/2"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1358304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"1-1/2"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1360304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"1-1/2"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1361304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"1-1/2"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1367304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"2"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1368304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"2"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1369304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"2"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1370304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"2"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1371304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"2"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1372304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"2"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1374304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"2"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1375304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"2"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1395304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"3"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1396304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"3"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1397304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"3"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1398304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"3"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1399304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"3"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1400304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"3"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1402304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"3"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1403304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"3"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1423304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"4"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1424304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"4"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1425304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"4"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1426304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"4"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1427304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"4"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1428304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"4"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1430304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"4"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1431304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"4"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1479304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"6"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1480304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"6"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1481304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"6"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1482304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"6"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1483304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"6"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1484304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"6"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1486304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"6"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1487304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"6"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1507304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"8"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1508304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"8"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1509304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"8"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1510304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"8"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1511304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"8"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1512304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"8"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1514304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"8"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1515304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"8"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1535304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"10"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1536304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"10"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1537304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"10"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1538304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"10"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1539304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"10"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1540304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"10"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1542304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"10"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1543304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"10"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1563304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"12"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1564304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"12"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1565304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"12"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1566304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"12"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1567304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"12"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1568304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"12"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1570304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"12"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1571304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"12"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1577304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"14"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1578304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"14"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1579304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"14"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1580304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"14"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1581304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"14"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1582304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"14"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1584304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"14"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1585304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"14"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1591304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"16"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1592304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"16"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1593304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"16"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1594304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"16"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1595304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"16"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1596304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"16"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1598304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"16"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1599304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"16"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1605304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"18"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1606304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"18"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1607304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"18"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1608304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"18"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1609304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"18"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1610304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"18"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1612304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"18"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1613304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"18"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1619304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"24"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1620304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"24"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1621304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"24"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1622304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"24"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1623304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"24"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1624304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"24"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1626304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"24"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1627304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"24"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1633304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"36"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1634304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"36"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1635304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"36"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1636304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"36"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1637304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"36"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1638304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"36"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1640304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"36"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1641304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"36"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1647304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"48"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1648304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"48"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1649304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"48"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1650304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"48"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1651304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"48"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1652304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"48"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1654304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"48"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1655304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"48"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1661304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"60"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1662304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"60"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1663304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"60"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1664304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"60"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1665304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"60"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1666304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"60"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1668304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"60"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1669304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"60"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1675304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"72"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1676304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"72"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1677304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"72"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1678304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"72"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1679304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"72"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1680304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"72"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1682304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"72"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1683304 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"72"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
             
Part Number
ZUSA-PF-1353
ZUSA-PF-1354
ZUSA-PF-1355
ZUSA-PF-1356
ZUSA-PF-1357
ZUSA-PF-1358
ZUSA-PF-1360
ZUSA-PF-1361
ZUSA-PF-1367
ZUSA-PF-1368
ZUSA-PF-1369
ZUSA-PF-1370
ZUSA-PF-1371
ZUSA-PF-1372
ZUSA-PF-1374
ZUSA-PF-1375
ZUSA-PF-1395
ZUSA-PF-1396
ZUSA-PF-1397
ZUSA-PF-1398
ZUSA-PF-1399
ZUSA-PF-1400
ZUSA-PF-1402
ZUSA-PF-1403
ZUSA-PF-1423
ZUSA-PF-1424
ZUSA-PF-1425
ZUSA-PF-1426
ZUSA-PF-1427
ZUSA-PF-1428
ZUSA-PF-1430
ZUSA-PF-1431
ZUSA-PF-1479
ZUSA-PF-1480
ZUSA-PF-1481
ZUSA-PF-1482
ZUSA-PF-1483
ZUSA-PF-1484
ZUSA-PF-1486
ZUSA-PF-1487
ZUSA-PF-1507
ZUSA-PF-1508
ZUSA-PF-1509
ZUSA-PF-1510
ZUSA-PF-1511
ZUSA-PF-1512
ZUSA-PF-1514
ZUSA-PF-1515
ZUSA-PF-1535
ZUSA-PF-1536
ZUSA-PF-1537
ZUSA-PF-1538
ZUSA-PF-1539
ZUSA-PF-1540
ZUSA-PF-1542
ZUSA-PF-1543
ZUSA-PF-1563
ZUSA-PF-1564
ZUSA-PF-1565
ZUSA-PF-1566
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male1-1/2"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male2"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male3"
1 Piece(s)

51 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male4"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male4"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

51 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male8"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male10"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male10"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male10"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male10"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male10"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male10"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male10"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male10"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male12"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male12"

Loading...

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support