(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

304 Stainless Steel Schedule 80 Pipe Nipples (Both Ends Threaded), Male NPT

304 Stainless Steel Schedule 80 Pipe Nipples (Both Ends Threaded), Male NPT

Schedule 80 nipples have thick sidewalls, making these well suited for high-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-3507304 stainless steelschedule 80pipe nipplethreaded on both ends1/8"1-1/2"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3508304 stainless steelschedule 80pipe nipplethreaded on both ends1/4"1-1/2"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3509304 stainless steelschedule 80pipe nipplethreaded on both ends3/8"1-1/2"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3510304 stainless steelschedule 80pipe nipplethreaded on both ends1/2"1-1/2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3511304 stainless steelschedule 80pipe nipplethreaded on both ends3/4"1-1/2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3512304 stainless steelschedule 80pipe nipplethreaded on both ends1"1-1/2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3515304 stainless steelschedule 80pipe nipplethreaded on both ends1/8"2"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3516304 stainless steelschedule 80pipe nipplethreaded on both ends1/4"2"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3517304 stainless steelschedule 80pipe nipplethreaded on both ends3/8"2"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3518304 stainless steelschedule 80pipe nipplethreaded on both ends1/2"2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3519304 stainless steelschedule 80pipe nipplethreaded on both ends3/4"2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3520304 stainless steelschedule 80pipe nipplethreaded on both ends1"2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3523304 stainless steelschedule 80pipe nipplethreaded on both ends1/8"2-1/2"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3524304 stainless steelschedule 80pipe nipplethreaded on both ends1/4"2-1/2"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3525304 stainless steelschedule 80pipe nipplethreaded on both ends3/8"2-1/2"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3526304 stainless steelschedule 80pipe nipplethreaded on both ends1/2"2-1/2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3527304 stainless steelschedule 80pipe nipplethreaded on both ends3/4"2-1/2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3528304 stainless steelschedule 80pipe nipplethreaded on both ends1"2-1/2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3531304 stainless steelschedule 80pipe nipplethreaded on both ends1/8"3"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3532304 stainless steelschedule 80pipe nipplethreaded on both ends1/4"3"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3533304 stainless steelschedule 80pipe nipplethreaded on both ends3/8"3"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3534304 stainless steelschedule 80pipe nipplethreaded on both ends1/2"3"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3535304 stainless steelschedule 80pipe nipplethreaded on both ends3/4"3"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3536304 stainless steelschedule 80pipe nipplethreaded on both ends1"3"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3547304 stainless steelschedule 80pipe nipplethreaded on both ends1/8"4"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3548304 stainless steelschedule 80pipe nipplethreaded on both ends1/4"4"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3549304 stainless steelschedule 80pipe nipplethreaded on both ends3/8"4"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3550304 stainless steelschedule 80pipe nipplethreaded on both ends1/2"4"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3551304 stainless steelschedule 80pipe nipplethreaded on both ends3/4"4"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3552304 stainless steelschedule 80pipe nipplethreaded on both ends1"4"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3579304 stainless steelschedule 80pipe nipplethreaded on both ends1/8"6"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3580304 stainless steelschedule 80pipe nipplethreaded on both ends1/4"6"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3581304 stainless steelschedule 80pipe nipplethreaded on both ends3/8"6"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3582304 stainless steelschedule 80pipe nipplethreaded on both ends1/2"6"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3583304 stainless steelschedule 80pipe nipplethreaded on both ends3/4"6"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3584304 stainless steelschedule 80pipe nipplethreaded on both ends1"6"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3627304 stainless steelschedule 80pipe nipplethreaded on both ends1/8"12"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3628304 stainless steelschedule 80pipe nipplethreaded on both ends1/4"12"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3629304 stainless steelschedule 80pipe nipplethreaded on both ends3/8"12"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3630304 stainless steelschedule 80pipe nipplethreaded on both ends1/2"12"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3631304 stainless steelschedule 80pipe nipplethreaded on both ends3/4"12"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3632304 stainless steelschedule 80pipe nipplethreaded on both ends1"12"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
            
Part Number
ZUSA-PF-3507
ZUSA-PF-3508
ZUSA-PF-3509
ZUSA-PF-3510
ZUSA-PF-3511
ZUSA-PF-3512
ZUSA-PF-3515
ZUSA-PF-3516
ZUSA-PF-3517
ZUSA-PF-3518
ZUSA-PF-3519
ZUSA-PF-3520
ZUSA-PF-3523
ZUSA-PF-3524
ZUSA-PF-3525
ZUSA-PF-3526
ZUSA-PF-3527
ZUSA-PF-3528
ZUSA-PF-3531
ZUSA-PF-3532
ZUSA-PF-3533
ZUSA-PF-3534
ZUSA-PF-3535
ZUSA-PF-3536
ZUSA-PF-3547
ZUSA-PF-3548
ZUSA-PF-3549
ZUSA-PF-3550
ZUSA-PF-3551
ZUSA-PF-3552
ZUSA-PF-3579
ZUSA-PF-3580
ZUSA-PF-3581
ZUSA-PF-3582
ZUSA-PF-3583
ZUSA-PF-3584
ZUSA-PF-3627
ZUSA-PF-3628
ZUSA-PF-3629
ZUSA-PF-3630
ZUSA-PF-3631
ZUSA-PF-3632
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

13 Days

Thread <-> Steel Pipe1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Steel Pipe1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Steel Pipe3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Steel Pipe1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Steel Pipe3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Steel Pipe1B(25A)1B(25A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Steel Pipe1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Steel Pipe1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male2"
1 Piece(s)

Quote

Thread <-> Steel Pipe3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Steel Pipe1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

Quote

Thread <-> Steel Pipe3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Steel Pipe1B(25A)1B(25A)1" NPT Male1" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Steel Pipe1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male2-1/2"
1 Piece(s)

Quote

Thread <-> Steel Pipe1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male2-1/2"
1 Piece(s)

13 Days

Thread <-> Steel Pipe3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male2-1/2"
1 Piece(s)

Quote

Thread <-> Steel Pipe1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2-1/2"
1 Piece(s)

13 Days

Thread <-> Steel Pipe3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2-1/2"
1 Piece(s)

Quote

Thread <-> Steel Pipe1B(25A)1B(25A)1" NPT Male1" NPT Male2-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male12"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male12"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 20.69 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support