(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Close Pipe Nipples w/ Thread Sealant - Schedule 80 Pipe Nipples (Both Ends Threaded), Male NPT, 316 Stainless Steel

Close Pipe Nipples w/ Thread Sealant - Schedule 80 Pipe Nipples (Both Ends Threaded), Male NPT, 316 Stainless Steel

Close Pipe Nipples are well suited for low-to-medium pressure applications. They have a pre-applied PTFE thread sealant for extra leak protection. Schedule 80 nipples have thick sidewalls, making these well suited for high-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-4288
ZUSA-PF-4289
ZUSA-PF-4290
ZUSA-PF-4291
ZUSA-PF-4292
ZUSA-PF-4293
ZUSA-PF-4294
ZUSA-PF-4295
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male3/4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male7/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male1"
1 Piece(s)

51 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-3/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male1-3/4"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 20.69 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support