(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Close Pipe Nipples w/ Thread Sealant - Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT, Aluminum

Close Pipe Nipples w/ Thread Sealant - Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT, Aluminum

Close Pipe Nipples with male threads on these fittings have a pre-applied PTFE thread sealant for extra leak protection. Schedule 40 nipples are well suited for low-to-medium pressure applications. Aluminum has good corrosion resistance and is lightweight.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylepre-applied thread sealantpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-6076aluminumschedule 40close nippleptfe thread sealant1/2"1-1/8"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6077aluminumschedule 40close nippleptfe thread sealant3/4"1-3/8"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6078aluminumschedule 40close nippleptfe thread sealant1"1-1/2"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6079aluminumschedule 40close nippleptfe thread sealant1-1/4"1-5/8"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6080aluminumschedule 40close nippleptfe thread sealant1-1/2"1-3/4"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6081aluminumschedule 40close nippleptfe thread sealant2"2"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6082aluminumschedule 40close nippleptfe thread sealant2-1/2"2-1/2"seamless2-1/2" npt male2-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6083aluminumschedule 40close nippleptfe thread sealant3"2-5/8"seamless3" npt male3" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6084aluminumschedule 40close nippleptfe thread sealant4"2-7/8"seamless4" npt male4" npt male150 psiastm b241, ansi/asme b1.20.1
            
Part Number
ZUSA-PF-6076
ZUSA-PF-6077
ZUSA-PF-6078
ZUSA-PF-6079
ZUSA-PF-6080
ZUSA-PF-6081
ZUSA-PF-6082
ZUSA-PF-6083
ZUSA-PF-6084
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/8"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-3/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male1-5/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male1-3/4"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.2 1/2B(65A)2 1/2B(65A)2-1/2" NPT Male2-1/2" NPT Male2-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3B(80A)3B(80A)3" NPT Male3" NPT Male2-5/8"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.4B(100A)4B(100A)4" NPT Male4" NPT Male2-7/8"
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure(MPa) 1.034 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support