(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crossed Roller Bearing - High Rigidity, Mounting Hole, CRBF Series (Part Numbers)

Crossed Roller Bearing - High Rigidity, Mounting Hole, CRBF Series
  • Volume Discount

IKO Crossed Roller Bearigns are compact bearigns with their rollers alternatively crossed at right angles to each other between inner and outer rings. The rollres make line-contact with raceway surfaces, and, therefore, elastic deformation due to bearing loads is very small. They can take loads from any directions at the same time such as radial, thrust and moment loads. It is possible to make your design compact comparing to the usage of taper roller bearing and combination of two ball bearings. These bearrings are widely used in the rotating parts of industrial robots, machine tools, medical equipment, etc., which require compactness, high rigidity and high rotational accuracy.

PDF

Part Number

Configured Part Number is shown.

Part Number
CRBF108ATC1
CRBF108ATUUC1
CRBFV108ATC1
CRBFV108ATUUC1
CRBFV11528AC1
CRBFV11528ADC1
CRBFV11528ADUUC1
CRBFV11528ATC1
CRBFV11528ATUUC1
CRBFV11528AUUC1
CRBFV2012ATC1
CRBFV2512ATC1
CRBFV2512ATUUC1
CRBFV3515ATC1
CRBFV3515ATUUC1
CRBFV5515ATC1
CRBFV5515ATUUC1
CRBFV8022AC1
CRBFV8022ADC1
CRBFV8022ADUUC1
CRBFV8022ATC1
CRBFV8022ATUUC1
CRBFV8022AUUC1
CRBFV9025AC1
CRBFV9025ADC1
CRBFV9025ADUUC1
CRBFV9025ATC1
CRBFV9025ATUUC1
CRBFV9025AUUC1
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)Available

Quote

10528241929102430
1 Piece(s)Available

11 Days

10528193529102430
1 Piece(s)

8 Days

10528241929102430
1 Piece(s)

11 Days

10528193529102430
1 Piece(s)

8 Days

1152402842384300138000
1 Piece(s)

8 Days

1152402842384300138000
1 Piece(s)

8 Days

1152402833884300138000
1 Piece(s)

8 Days

1152402842384300138000
1 Piece(s)

8 Days

1152402833884300138000
1 Piece(s)

8 Days

1152402833884300138000
1 Piece(s)Available

Quote

2070-166776008370
1 Piece(s)

Quote

2580-1429861010600
1 Piece(s)

8 Days

2580-1143861010600
1 Piece(s)

8 Days

35951511541730020900
1 Piece(s)

8 Days

3595159231730020900
1 Piece(s)

8 Days

-120158572010027700
1 Piece(s)

8 Days

-120156862010027700
1 Piece(s)

8 Days

80165-6125110072000
1 Piece(s)

8 Days

80165-6125110072000
1 Piece(s)

8 Days

80165-4905110072000
1 Piece(s)

8 Days

80165-6125110072000
1 Piece(s)

8 Days

80165-4905110072000
1 Piece(s)

8 Days

80165-4905110072000
1 Piece(s)

8 Days

902102550073400108000
1 Piece(s)

8 Days

902102550073400108000
1 Piece(s)

8 Days

902102540073400108000
1 Piece(s)

8 Days

902102550073400108000
1 Piece(s)

8 Days

902102540073400108000
1 Piece(s)

8 Days

902102540073400108000

Loading...

  1. 1
 

Basic Information

Load Direction Radial / Thrust Inner/Outer Ring Material Steel Precision (JIS) Grade 0
Number of Raceway Ring Rows Single Row Size Standards Metric System Rolling Element Material Steel
Outer Ring Type Flat

Additional Products in this Category

Tech Support