(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Needle Roller/Thrust Ball Bearing - With Inner Ring, NBXI Series

Combination Needle Roller/Thrust Ball Bearing - With Inner Ring, NBXI Series
  • Volume Discount

IKO Combined Type Needle Roller Bearings arecombinations of a radial bearing and a thrust bearing.Caged needle roller bearings are used as radial bearings and thrust ball bearings or thrust roller bearingsare used as thrust bearings. They are compact andvery economical, and can be subjected to radial loadsand axial loads simultaneously.They are widely used for machine tools, textilemachinery, and industrial machiner

PDF

Shaft dia.
mm
Identification number Boundary dimensions mmStandard mounting dimensions mmBasic dynamic load rating
C
Basic static load rating
C0
Allowable rotational speed
rpm
Assembled inner ring
Without dust coverMass
(Ref.)
g
With dust coverMass
(Ref.)
g
dDD1D2LBHl1rs minr1s minFwd ida
Min.
dbRadial
N
Axial
N
Radial
N
Axial
N
7----7.0019.0024.0025.0023.0016.009.006.500.300.2010.0010.0018.009.008 23010 0009 19011 1009 500LRT   71016
9----9.0021.0026.0027.0023.0016.009.006.500.300.3012.0012.0020.0011.009 2509 67011 20011 1009 000LRT   91216
12-
NBXI 1223
-
62
-
NBXI 1223Z
-
63
12
12
24
24
28
28
29
29
23
23
16.5
16.5
9
9
6.5
6.5
0.3
0.3
0.3
0.3
15
15
15
15
23
26
14
14
12 300
12 300
9 930
10 200
14 900
14 900
12 200
23 900
8 500
14 000
LRT 121516
LRT 121516
14-
NBXI 1425
-
70.5
-
NBXI 1425Z
-
72.5
14
14
26
26
30
30
31
31
25
25
17
17
9
9
8
8
0.3
0.3
0.3
0.3
17
17
17
17
25
28
16
16
12 900
12 900
10 800
11 400
16 300
16 300
14 500
28 600
8 500
13 000
LRT 141717
LRT 141717
17-
NBXI 1730
-
108
-
NBXI 1730Z
-
111
17
17
30
30
35
35
36
36
30
30
20.5
20.5
10
10
10.5
10.5
0.3
0.3
0.3
0.3
20
20
20
20
29
33
19
19
17 600
17 600
14 200
19 000
25 400
25 400
19 700
48 700
7 500
11 000
LRT 172020
LRT 172020
20-
NBXI 2030
-
171
-
NBXI 2030Z
-
175
20
20
37
37
42
42
43
43
30
30
20.5
20.5
11
11
9.5
9.5
0.6
0.6
0.3
0.3
25
25
25
25
35
40
24
24
20 000
20 000
19 600
22 700
32 100
32 100
29 700
60 700
7 000
9 000
LRT 202520
LRT 202520
25-
NBXI 2530
-
194
-
NBXI 2530Z
-
200
25
25
42
42
47
47
48
48
30
30
20.5
20.5
11
11
9.5
9.5
0.6
0.6
0.3
0.3
30
30
30
30
40
45
29
29
25 100
25 100
20 400
27 400
40 100
40 100
33 600
81 000
6 500
8 000
LRT 253020
LRT 253020
30-
NBXI 3030
-
225
-
NBXI 3030Z
-
232
30
30
47
47
52
52
53
53
30
30
20
20
12
12
9
9
0.6
0.6
0.3
0.3
35
35
35
35
45
50
34
34
26 900
26 900
21 200
29 100
46 200
46 200
37 600
91 100
6 000
7 000
LRT 303520
LRT 303520
35-
NBXI 3532
-
286
-
NBXI 3532Z
-
294
35
35
52
52
60
60
61
61
32
32
20
20
13
13
10
10
0.6
0.6
0.3
0.3
40
40
40
40
52
57
39
39
29 400
29 400
26 900
41 700
54 100
54 100
50 000
133 000
5 500
6 000
LRT 354020
LRT 354020
40-
NBXI 4032
-
344
-
NBXI 4032Z
-
353
40
40
58
58
65
65
66.5
66.5
32
32
20
20
14
14
9
9
0.6
0.6
0.3
0.3
45
45
45
45
57
62
44
44
31 000
31 000
27 900
40 800
60 200
60 200
55 100
133 000
5 000
5 500
LRT 404520
LRT 404520
45-
NBXI 4535
-
386
-
NBXI 4535Z
-
396
45
45
62
62
70
70
71.5
71.5
35
35
25
25
14
14
10
10
0.6
0.6
0.3
0.3
50
50
50
50
62
67
49
49
42 200
42 200
28 800
43 300
83 400
83 400
60 100
148 000
4 500
5 000
LRT 455025
LRT 455025
50-
NBXI 5040
-
666
-
NBXI 5040Z
-
703
50
50
72
72
85
85
86.5
86.5
40
40
25.5
25.5
17
17
12
12
1
1
1
1
60
60
60
60
75
82
59
59
47 500
47 500
41 400
64 600
103 000
103 000
89 700
224 000
4 000
4 000
LRT 506025
LRT 506025
60----60.0085.0095.0096.5040.0025.5018.0011.001.001.0070.0070.0085.0068.0055 50043 100120 000101 0003 500LRT 607025
                         
Part Number
NBXI1223
NBXI1223Z
NBXI1425
NBXI1425Z
NBXI1730Z
NBXI2030
NBXI2030Z
NBXI2530
NBXI2530Z
NBXI3030
NBXI3030Z
NBXI3532
NBXI3532Z
NBXI4032
NBXI4032Z
NBXI4535
NBXI4535Z
NBXI5040
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Shield Shape I.D.(the Smaller Diameter Side)
(mm)
Outer Diameter (Small Diameter Side)
(mm)
Basic Dynamic Load Rating C Radial
(N)
Basic Dynamic Load Rating C Axial
(N)
Basic Static Load Rating Co Radial
(N)
Basic Static Load Rating Co Axial
(N)
1 Piece(s)Available

13 Days or more

12282314000--With Inner Wheel121212300102001490023900
1 Piece(s)

13 Days or more

12292314000--With dust proof cover with inner ring121212300102001490023900
1 Piece(s)Available

13 Days or more

14302513000--With Inner Wheel141412900114001630028600
1 Piece(s)

13 Days or more

14312513000--With dust proof cover with inner ring141412900114001630028600
1 Piece(s)Available

13 Days or more

17363011000--With dust proof cover with inner ring171717600190002540048700
1 Piece(s)Available

13 Days or more

2042309000--With Inner Wheel202020000227003210060700
1 Piece(s)

13 Days or more

2043309000--With dust proof cover with inner ring202020000227003210060700
1 Piece(s)Available

8 Days

25473080002510040100With Inner Wheel252525100274004010081000
1 Piece(s)

8 Days

25483080002510040100With dust proof cover with inner ring252525100274004010081000
1 Piece(s)Available

8 Days

30523070002690046200With Inner Wheel303026900291004620091100
1 Piece(s)

8 Days

30533070002690046200With dust proof cover with inner ring303026900291004620091100
1 Piece(s)Available

8 Days

35603260002940054100With Inner Wheel3535294004170054100133000
1 Piece(s)Available

8 Days

35613260002940054100With dust proof cover with inner ring3535294004170054100133000
1 Piece(s)Available

8 Days

40653255003100060200With Inner Wheel4040310004080060200133000
1 Piece(s)

8 Days

4066.53255003100060200With dust proof cover with inner ring4040310004080060200133000
1 Piece(s)Available

8 Days

45703550004220083400With Inner Wheel4545422004330083400148000
1 Piece(s)

8 Days

4571.53550004220083400With dust proof cover with inner ring4545422004330083400148000
1 Piece(s)Available

8 Days

508540400047500103000With Inner Wheel50504750064600103000224000

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Composite Roller Load Direction Radial / Thrust Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard / Abrasion Resistance / For high Speed Rolling Element Material Steel Outer Ring Type Semicircular Grooved
Format of Shaft Bearing With Thrust Roller Bearing

Additional Products in this Category

Tech Support