(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oriental Motor, other motor-related parts, mounting brackets for circuit products
Part Number
Configured Part Number is shown.
MADP05-12B
Type | Mounting Bracket | Applicable products | DIN Rail Mount Bracket | External shape (length × width × thickness)(mm) | 93×129×128 |
---|---|---|---|---|---|
Material | SPCC | Surface Treatment | Electroless nickel plating |
Please check the type/dimensions/specifications of the part MADP05-12B in the Mounting bracket for circuit products series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy