(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Network Converter

Network Converter
  • Volume Discount

The network converter is a converter from the upper communication protocol to our original RS-485 communication protocol. You can use the network converter to control our RS-485 communication compatible products in the upper communication environment.
[Features]
・ Wire saving and space saving are possible
・ Multiple shafts can be connected

(i)Caution

  • The product image is a representative image.

PDF

Part Number

Configured Part Number is shown.

NETC01-CC

 
Part Number
NETC01-CC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

31 Days or more

Loading...

  1. 1

Basic Information

Power Supply Direct current Voltage DC24 Product Type Circuits
Upper Network Type CC-Link Ver.1.1 compatible

Please check the type/dimensions/specifications of the part NETC01-CC in the Network Converter series.

Additional Products in this Category

Tech Support