| 1 Piece(s) | Available |
16 Days or more
| Cable | 1 | Power cable without plug | Brushless Motor for BMU, BLE2 Series | - | Three-phase 200 to 240 V | Circuit to power supply |
| 1 Piece(s) | Available |
25 Days or more
| Cable | 3 | Connection cable (For relays) | Brushless Motor for BMU Series | - | - | Motor to circuit |
| 1 Piece(s) | Available |
16 Days or more
| Cable | 3 | Connection cable (For type with electromagnetic brake) | Speed Control Motor for DSC Series | - | - | Motor to circuit |
| 1 Piece(s) | Available |
16 Days or more
| - | 3 | Relay cable set (For no electromagnetic brake) | Stepper Motor AZ Series for DC Power Supply Input | AZM46, AZM48, AZM66, AZM69 | - | Relay of motor to connection cable |
| 1 Piece(s) | Available |
16 Days or more
| - | 3 | Movable relay cable set (For with electromagnetic brake) | Stepper motor AZ Series for AC Power Supply Input | - | - | Relay of motor to connection cable |
| 1 Piece(s) | Available |
16 Days or more
| - | 5 | Movable relay cable set (For no electromagnetic brake) | Stepper Motor AZ Series for DC Power Supply Input | AZM14, AZM15, AZM24, AZM26 | - | Relay of motor to connection cable |
| 1 Piece(s) | Available |
16 Days or more
| - | 5 | Movable relay cable set (For with electromagnetic brake) | Stepper motor AZ Series for AC Power Supply Input | - | - | Relay of motor to connection cable |
| 1 Piece(s) | Available |
15 Days or more
| Cable | 1 | Connection cable | For Stepper Motor CRK Series with built-in positioning function | PK513, PK523, PK524, PK525 | - | Motor to circuit |
| 1 Piece(s) | Available |
21 Days or more
| Cable | 0.6 | Connection cable set | For Stepper Motor CVK Series | CVD205, CVD206, CVD215, CVD223, CVD228 | - | Circuit to motor, Power supply, Input/Output signal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy