(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Induction Motor, World K Series

Induction Motor, World K Series
  • Volume Discount

Induction motor with thermal protector for signals 25 W, 40 W, 60 W, 90 W Lead wire type, type with terminal box.
[Features]
・ Built-in thermal protector for signals
・ Global voltage compatible
・ CE marking

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2IK6A-AWT
4IK25GN-SWT2S
5IK60GU-CWSJ
Part NumberMinimum order quantityVolume DiscountDays to Ship Square Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Voltage
(V)
Shaft Shape Included capacitor type Installation Conditions
1 Piece(s)Available

41 Days or more

606Single-phase100 ~ 115Round Shaft TypeThree-phaseType with T terminal box
1 Piece(s)

21 Days

--Three-Phase200 ~ 230GN gear cutting typeThree-phaseWith large terminal box (With seal connector)
1 Piece(s)Available

21 Days or more

--Single-phase200GU gear cutting typeSingle-phase 100 V, 200 V capacitorsLead type

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Induction Environment Standard
Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches No Type Induction motor
Accessories None

Additional Products in this Category

Tech Support