(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Induction Motor, KII Series (Part Numbers)

Induction Motor, KII Series
  • Volume Discount

[Features]
・ Ideal for one-way, continuous operation
・ You can drive easily
・ Excellent motor performance
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with a low profile terminal box (Type with terminal box)
・ Gear head design points
・ Equipped with high-performance gear head

PDF

Part Number

Configured Part Number is shown.

2IK6UC-300

 
Part Number
2IK6UC-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Square Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Installation Conditions Output Shaft Material Frequency
(Hz)
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase300Parallel Shafts220 ~ 230-Lead typeSteel60

Loading...

  1. 1

Basic Information

Motor Type Induction Environment Standard Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part 2IK6UC-300 in the Induction Motor, KII Series series.

Products like this...

Part Number
2IK6A-UA
2IK6A-UC
2IK6GC-100
2IK6UC-36
2IK6UC-360
2IK6UC-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Square Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Installation Conditions Output Shaft Material Frequency
(Hz)
1 Piece(s)Available

21 Days or more

Motor Unit606Single-phase-Parallel Shafts110 ~ 115Round Shaft TypeLead typeSteel-
1 Piece(s)Available

31 Days or more

Motor Unit606Single-phase-Parallel Shafts220 ~ 230Round Shaft TypeLead typeSteel60
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase100Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase36Parallel Shafts220 ~ 230-Lead typeSteel60
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase360Parallel Shafts220 ~ 230-Lead typeSteel60
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts220 ~ 230-Lead typeSteel60

Additional Products in this Category

Tech Support