(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Induction Motor, KII Series

Induction Motor, KII Series
  • Volume Discount

[Features]
・ Ideal for one-way, continuous operation
・ You can drive easily
・ Excellent motor performance
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with a low profile terminal box (Type with terminal box)
・ Gear head design points
・ Equipped with high-performance gear head

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2IK6A-GC
2IK6A-JA
2IK6A-JC
2IK6A-UA
2IK6A-UC
2IK6GC-5
2IK6GC-6
2IK6GC-7.5
2IK6GC-9
2IK6GC-12.5
2IK6GC-15
2IK6GC-18
2IK6GC-25
2IK6GC-30
2IK6GC-36
2IK6GC-50
2IK6GC-60
2IK6GC-75
2IK6GC-90
2IK6GC-100
2IK6GC-120
2IK6GC-150
2IK6GC-180
2IK6GC-250
2IK6GC-300
2IK6GC-360
2IK6GV-GC
2IK6GV-JA
2IK6GV-JC
2IK6GV-UA
2IK6GV-UC
2IK6JA-5
2IK6JA-6
2IK6JA-7.5
2IK6JA-9
2IK6JA-12.5
2IK6JA-15
2IK6JA-18
2IK6JA-25
2IK6JA-30
2IK6JA-36
2IK6JA-60
2IK6JA-75
2IK6JA-90
2IK6JA-120
2IK6JA-180
2IK6JA-250
2IK6JA-300
2IK6JA-360
2IK6JC-5
2IK6JC-7.5
2IK6JC-12.5
2IK6JC-15
2IK6JC-18
2IK6JC-25
2IK6JC-50
2IK6JC-60
2IK6JC-75
2IK6JC-90
2IK6JC-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Square Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Installation Conditions Output Shaft Material Frequency
(Hz)
1 Piece(s)Available

31 Days or more

Motor Unit606Single-phase-Parallel Shafts220 ~ 230Round Shaft TypeLead typeSteel50
1 Piece(s)Available

21 Days or more

Motor Unit606Single-phase-Parallel Shafts100Round Shaft TypeLead typeSteel-
1 Piece(s)Available

21 Days or more

Motor Unit606Single-phase-Parallel Shafts200Round Shaft TypeLead typeSteel-
1 Piece(s)Available

21 Days or more

Motor Unit606Single-phase-Parallel Shafts110 ~ 115Round Shaft TypeLead typeSteel-
1 Piece(s)Available

31 Days or more

Motor Unit606Single-phase-Parallel Shafts220 ~ 230Round Shaft TypeLead typeSteel60
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase6Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase7.5Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase12.5Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase15Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase18Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase30Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase36Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase50Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase60Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase75Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase90Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase100Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase150Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase180Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase250Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase300Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase360Parallel Shafts220 ~ 230-Lead typeSteel50
1 Piece(s)Available

31 Days or more

Motor Unit606Single-phase-No220 ~ 230Gear cutting shaftLead type-50
1 Piece(s)Available

21 Days or more

Motor Unit606Single-phase-No100Gear cutting shaftLead type--
1 Piece(s)Available

21 Days or more

Motor Unit606Single-phase-No200Gear cutting shaftLead type--
1 Piece(s)Available

21 Days or more

Motor Unit606Single-phase-No110 ~ 115Gear cutting shaftLead type--
1 Piece(s)Available

31 Days or more

Motor Unit606Single-phase-No220 ~ 230Gear cutting shaftLead type-60
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase6Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase7.5Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase12.5Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase15Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase18Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase30Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase36Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase60Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase75Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase90Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase180Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase250Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase300Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase360Parallel Shafts100-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts200-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase7.5Parallel Shafts200-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase12.5Parallel Shafts200-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase15Parallel Shafts200-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase18Parallel Shafts200-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase-Parallel Shafts200-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase50Parallel Shafts200-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase60Parallel Shafts200-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase75Parallel Shafts200-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase90Parallel Shafts200-Lead typeSteel-
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606Single-phase100Parallel Shafts200-Lead typeSteel-

Loading...

Basic Information

Motor Type Induction Environment Standard Electromagnetic Brakes, Clutches No

Additional Products in this Category

Tech Support