| 1 Piece(s) | Available |
41 Days or more
| 50 | 5.1~10.0 | 7.5 | 0~2.0 | 2 | Presence | DC24V/DC48V | Presence | 0~100 | 25 | Standard 3m | 300 | 28×86 | Straight | Positioning function built-in type | With | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 10.1~20.0 | 15 | - | - | No | DC24V/DC48V | No | 0~100 | 70 | Standard 3m | 600 | 42×42 | Straight | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | No | DC24V/DC48V | Presence | 0~100 | 70 | Standard 1m | 600 | 42×42 | Straight | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 20.1~50.0 | - | - | - | No | AC Single-Phase 200-240V | No | 101~200 | 140 | Standard 3m | 300 | 42×42 | Straight | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 10.1~20.0 | 15 | - | - | No | DC24V/DC48V | No | 0~100 | 70 | Standard 3m | 600 | 42×42 | Reversed motor | Pulse Train Input Type | Without | AR Series | Single axis shaft | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 10.1~20.0 | 15 | - | - | No | AC Single-Phase 100-120V | No | 0~100 | 70 | Standard 3m | 600 | 42×42 | Reversed motor | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 20.1~50.0 | - | 10.1~20.0 | 14 | No | AC Single-Phase 200-240V | Presence | 101~200 | 125 | Standard 3m | 300 | 42×42 | Reversed motor | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 20.1~50.0 | - | 10.1~20.0 | 14 | No | DC24V/DC48V | Presence | 101~200 | 125 | Standard 3m | 300 | 42×42 | Reversed motor | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 20.1~50.0 | - | 10.1~20.0 | 14 | No | DC24V/DC48V | Presence | 101~200 | 125 | Standard 1m | 300 | 42×42 | Reversed motor | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 20.1~50.0 | - | 10.1~20.0 | 14 | No | AC Single-Phase 100-120V | Presence | 101~200 | 125 | Standard 3m | 300 | 42×42 | Reversed motor | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 20.1~50.0 | - | 10.1~20.0 | 14 | No | AC Single-Phase 200-240V | Presence | 101~200 | 125 | Standard 3m | 300 | 42×42 | Reversed motor | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 10.1~20.0 | 15 | - | - | Presence | AC Single-Phase 100-120V | No | 0~100 | 70 | Standard 3m | 600 | 42×114 | Straight | Positioning function built-in type | With | AR Series | Single axis shaft | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | Presence | DC24V/DC48V | Presence | 0~100 | 70 | Standard 3m | 600 | 42×114 | Straight | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 250 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | Presence | AC Single-Phase 200-240V | Presence | 0~100 | 70 | Standard 3m | 600 | 42×114 | Straight | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 20.1~50.0 | - | 10.1~20.0 | 14 | Presence | AC Single-Phase 200-230V | Presence | 101~200 | 140 | Standard 3m | 300 | 42×114 | Straight | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 20.1~50.0 | - | - | - | No | AC Single-Phase 200-240V | Presence | 101~200 | 200 | No | 600 | 60×60 | Straight | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 50.1~100.0 | - | 20.1~50.0 | - | No | DC24V/DC48V | No | 301~500 | 400 | Standard 1m | 300 | 60×60 | Straight | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 50.1~100.0 | - | 20.1~50.0 | - | No | DC24V/DC48V | No | 301~500 | 400 | Standard 3m | 300 | 60×60 | Straight | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 50 | 50.1~100.0 | - | - | - | No | AC Three-Phase 200-230V | Presence | 301~500 | 400 | Standard 3m | 300 | 60×60 | Straight | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 50.1~100.0 | - | 20.1~50.0 | - | No | DC24V/DC48V | No | 301~500 | 400 | Standard 3m | 300 | 60×60 | Straight | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 50.1~100.0 | - | - | - | No | DC24V/DC48V | Presence | 301~500 | 400 | Standard 3m | 300 | 60×60 | Straight | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 50.1~100.0 | - | - | - | No | DC24V/DC48V | Presence | 301~500 | 400 | No | 300 | 60×60 | Straight | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 300 | 50.1~100.0 | - | - | - | No | AC Single-Phase 100-115V | Presence | 301~500 | 400 | Standard 1m | 300 | 60×60 | Straight | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 20.1~50.0 | - | - | - | No | AC Single-Phase 100-120V | Presence | 101~200 | 200 | Standard 2m | 600 | 60×60 | Reversed motor | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 200 | 20.1~50.0 | - | 10.1~20.0 | - | No | AC Single-Phase 200-230V | No | 101~200 | 200 | Standard 3m | 600 | 60×60 | Reversed motor | Pulse Train Input Type | Without | AR Series | Single axis shaft | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 150 | 50.1~100.0 | - | - | - | No | AC Single-Phase 200-230V | Presence | 301~500 | 360 | Standard 3m | 300 | 60×60 | Reversed motor | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 250 | 50.1~100.0 | - | - | - | Presence | AC Single-Phase 200-240V | Presence | 301~500 | 360 | No | 300 | 60×156 | Reversed motor | Positioning function built-in type | With | AR Series | With electromagnetic brake | Actuator + driver set product |
| 1 Piece(s) | Available |
41 Days or more
| 100 | 20.1~50.0 | - | 10.1~20.0 | - | Presence | AC Single-Phase 200-240V | No | 101~200 | 200 | Standard 3m | 600 | 60×156 | Straight | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 10.1~20.0 | 15 | - | - | No | AC Single-Phase 200-230V | No | 0~100 | 70 | No | 600 | 42×42 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 10.1~20.0 | 15 | - | - | No | DC24V/DC48V | No | 0~100 | 70 | No | 600 | 42×42 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 10.1~20.0 | 15 | - | - | No | AC Single-Phase 200-230V | No | 0~100 | 70 | No | 600 | 42×42 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 10.1~20.0 | 15 | - | - | No | AC Single-Phase 200-230V | No | 0~100 | 70 | No | 600 | 42×42 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 300 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | No | DC24V/DC48V | Presence | 0~100 | 70 | No | 600 | 42×42 | Straight | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 20.1~50.0 | - | - | - | No | AC Single-Phase 200-230V | No | 101~200 | 140 | No | 300 | 42×42 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 20.1~50.0 | - | 10.1~20.0 | 14 | No | AC Single-Phase 200-230V | Presence | 101~200 | 140 | No | 300 | 42×42 | Straight | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 20.1~50.0 | - | 10.1~20.0 | 14 | No | AC Single-Phase 200-230V | Presence | 101~200 | 140 | No | 300 | 42×42 | Straight | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | No | AC Single-Phase 200-230V | Presence | 0~100 | 70 | No | 600 | 42×42 | Reversed motor | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 150 | 10.1~20.0 | 15 | - | - | No | AC Single-Phase 200-230V | No | 0~100 | 70 | No | 600 | 42×42 | Reversed motor | Pulse Train Input Type | Without | AR Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 200 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | No | DC24V/DC48V | Presence | 0~100 | 70 | No | 600 | 42×42 | Reversed motor | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 10.1~20.0 | 15 | - | - | No | AC Single-Phase 200-230V | No | 0~100 | 70 | No | 600 | 42×42 | Reversed motor | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 20.1~50.0 | - | - | - | No | DC24V/DC48V | No | 101~200 | 125 | No | 300 | 42×42 | Reversed motor | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 10.1~20.0 | 15 | - | - | Presence | DC24V/DC48V | No | 0~100 | 70 | No | 600 | 42×114 | Reversed motor | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 300 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | Presence | AC Single-Phase 200-230V | Presence | 0~100 | 70 | No | 600 | 42×114 | Reversed motor | Pulse Train Input Type | With | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 150 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | Presence | AC Single-Phase 200-230V | Presence | 0~100 | 70 | No | 600 | 42×114 | Straight | Pulse Train Input Type | With | AR Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 10.1~20.0 | 15 | - | - | Presence | DC24V/DC48V | No | 0~100 | 70 | No | 600 | 42×114 | Straight | Pulse Train Input Type | With | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | Presence | AC Single-Phase 200-230V | Presence | 0~100 | 70 | No | 600 | 42×114 | Straight | Pulse Train Input Type | With | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 200 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | Presence | AC Single-Phase 200-230V | Presence | 0~100 | 70 | No | 600 | 42×114 | Straight | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 250 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | Presence | AC Single-Phase 200-230V | Presence | 0~100 | 70 | No | 600 | 42×114 | Straight | Pulse Train Input Type | With | AR Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 10.1~20.0 | 15 | - | - | Presence | AC Single-Phase 200-230V | No | 0~100 | 70 | No | 600 | 42×114 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 20.1~50.0 | - | - | - | Presence | DC24V/DC48V | No | 101~200 | 140 | No | 300 | 42×114 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 20.1~50.0 | - | 10.1~20.0 | 14 | Presence | AC Single-Phase 200-230V | Presence | 101~200 | 140 | No | 300 | 42×114 | Straight | Pulse Train Input Type | With | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 150 | 20.1~50.0 | - | - | - | No | AC Single-Phase 200-230V | Presence | 101~200 | 200 | No | 600 | 60×60 | Straight | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 20.1~50.0 | - | 10.1~20.0 | - | No | AC Single-Phase 200-230V | No | 101~200 | 200 | No | 600 | 60×60 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 300 | 20.1~50.0 | - | 10.1~20.0 | - | No | AC Single-Phase 200-230V | No | 101~200 | 200 | No | 600 | 60×60 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 50.1~100.0 | - | - | - | No | AC Single-Phase 200-230V | Presence | 301~500 | 400 | No | 300 | 60×60 | Straight | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 50 | 50.1~100.0 | - | - | - | No | DC24V/DC48V | Presence | 301~500 | 400 | No | 300 | 60×60 | Straight | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 300 | 50.1~100.0 | - | - | - | No | DC24V/DC48V | Presence | 301~500 | 400 | No | 300 | 60×60 | Straight | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 20.1~50.0 | - | 10.1~20.0 | - | No | AC Single-Phase 200-230V | No | 101~200 | 200 | No | 600 | 60×60 | Reversed motor | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
31 Days or more
| 300 | 50.1~100.0 | - | - | - | No | AC Single-Phase 200-230V | Presence | 301~500 | 360 | No | 300 | 60×60 | Reversed motor | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 20.1~50.0 | - | - | - | Presence | AC Single-Phase 200-230V | Presence | 101~200 | 200 | No | 600 | 60×156 | Straight | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 100 | 20.1~50.0 | - | - | - | Presence | DC24V/DC48V | Presence | 101~200 | 200 | No | 600 | 60×156 | Straight | Pulse Train Input Type | Without | AZ Series | With electromagnetic brake | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 250 | 20.1~50.0 | - | 10.1~20.0 | - | Presence | AC Single-Phase 200-230V | No | 101~200 | 200 | No | 600 | 60×156 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
| 1 Piece(s) | Available |
21 Days or more
| 300 | 50.1~100.0 | - | 20.1~50.0 | - | Presence | DC24V/DC48V | No | 301~500 | 400 | No | 300 | 60×156 | Straight | Pulse Train Input Type | With | AZ Series | Single axis shaft | Individual actuator |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy