(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Electric Cylinder, DRS2 Series (Part Numbers)

Compact Electric Cylinder, DRS2 Series
  • Volume Discount

The DRS2 Series uses the AlphaStep AZ Series with an ABZO sensor mounted on the drive motor. The ABZO sensor is a mechanical multi-turn absolute sensor that eliminates the need for an external sensor. The DRS2 Series contribute to space saving and wire saving in addition to making the device smaller and weight reduction.
The DRS2 Series contribute to space saving and wire saving in addition to making the device smaller and weight reduction.
[Features]
・ Ideal for minute feeding and accuracy positioning
・ Reduced time to device startup
・ Equipped with ABZO sensor for more space saving and wire saving
・ Full pushing operation

Part Number

Configured Part Number is shown.

DRSM42LG-04A8AZMK

Part Number
DRSM42LG-04A8AZMK
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Guide Lead
(mm)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Cable Orientation
1 Piece(s)Available

21 Days or more

2.1~5.052.1~5.0Presence842Presence0~10050121.5±10 (tip part), ±20 (Top)200Left direction

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Rod Stroke(mm) 40
Drive Method Rolled Ball Screw Input Power Supply DC24V/DC48V Position Detection Absolute
I/O Module No Noise Filters No Operating Environment Standard
Mounting Angle Size(mm) 42

Please check the type/dimensions/specifications of the part DRSM42LG-04A8AZMK in the Compact Electric Cylinder, DRS2 Series series.

Products like this...

Part Number
DRSM42-04A8AZMK
DRSM42LG-04A2AZAK
DRSM42LG-04A2AZMK
DRSM42RG-04A2AZAK
DRSM42RG-04A2AZMK
DRSM42RG-04A8AZAK
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Guide Lead
(mm)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Cable Orientation
1 Piece(s)Available

21 Days or more

5.1~10.0-2.1~5.0No8-Presence0~10050--200-
1 Piece(s)Available

21 Days or more

5.1~10.0-5.1~10.0Presence242No101~200200121.5±10 (tip part), ±20 (Top)50Left direction
1 Piece(s)Available

21 Days or more

5.1~10.0-5.1~10.0Presence242Presence101~200200121.5±10 (tip part), ±20 (Top)50Left direction
1 Piece(s)Available

21 Days or more

5.1~10.0--Presence242No101~200200121.5±10 (tip part), ±20 (Top)50Rightward direction
1 Piece(s)Available

21 Days or more

5.1~10.0-5.1~10.0Presence242Presence101~200200121.5±10 (tip part), ±20 (Top)50Rightward direction
1 Piece(s)Available

21 Days or more

2.1~5.055.1~10.0Presence842No0~10050121.5±10 (tip part), ±20 (Top)200Rightward direction

Additional Products in this Category

Tech Support