(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Heavy Duty Top Plate Casters - Swivel, Ball Bearing, Blickle Softhane Green Polyurethane Tread On Cast Iron Core Wheel, Stop-Top Brake (Part Numbers)

Extra Heavy Duty Top Plate Casters - Swivel, Ball Bearing, Blickle Softhane Green Polyurethane Tread On Cast Iron Core Wheel, Stop-Top Brake

Tread:

High-quality polyurethane-elastomer Blickle Softhane, 75° Shore A, green, non-marking, non-staining. Cast tread.

Wheel center:
Rugged gray cast iron, lacquered,silver. E-mail us for Blickle discounts or custom configurations ✉



Part Number
LS-GST 127K-16-ST
LS-GST 150K-16-ST
LS-GST 200K-16-ST
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

9 Days

170125120450 kg
1 Piece(s)

9 Days

200150135550 kg
1 Piece(s)

9 Days

245200167800 kg

Loading...

  1. 1

Basic Information

Stopper With Double Stopper (Rotation + Swivel) Wheel Material Polyurethane Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 133.4-85.7
Mounting Hole Pitch, Short Length Direction W1(mm) 125.4-61.9 Plate Length L(mm) 158.8 Plate Width W(mm) 114.3
Wheel Width B(mm) 50 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 15 Bearing Type Precision Ball Offset Swivel Caster Yes
Tread and Tyre hardness 75 Shore A Max and Min Temperature Resistance -25C to +70C

Additional Products in this Category

Tech Support