(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
DHK series heavy duty fixed plate casters with slotted holes. Resistant to abrasion, gasoline, oil and chemical resistance. Wide range of configurable dimensions.
Part Number |
---|
DHK-80U-MC |
DHK-100U-MC |
DHK-100U-MCMO |
Loading...
Caster Type | Plate Type Fixed / Low Floor Heavy Load | Stopper | No | Load Range(daN) | 750.01 or More |
---|---|---|---|---|---|
Allowable Load(daN) | 980 | Wheel Material | Monomer Casting Nylon | Metal Piece(Fittings etc.,) Material | Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Length(mm) | 85 | Mounting Hole Pitch Width(mm) | 85 |
Mounting Seat(mm) | 112 | Mounting Seat Width(mm) | 112 | Rim Width(mm) | 40 |
Application | OA equipment, information and communication equipment | Load Category | Heavy Load | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth | Detailed Wheel Specifications | Contains Steel Bushing | Floor Protection | No Floor Protection |
Bearing | Radial ball bearings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy