(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Heavy Duty Industrial Small Top Plate Casters - Swivel, Ball Bearing, Impact Resistant Extra Heavy Gray Nylon Wheel (Part Numbers)

Heavy Duty Industrial Small Top Plate Casters - Swivel, Ball Bearing, Impact Resistant Extra Heavy Gray Nylon Wheel

Rig:

Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.

Wheels:
Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉



Part Number
LH-SPOG 80K-14
LH-SPOG 100K-14
LH-SPOG 125K-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

9 Days

120803790350 kg
1 Piece(s)

9 Days

14010037100500 kg
1 Piece(s)

9 Days

16512540112700 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1
Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load Mounting Hole Pitch Circular Diameter(mm) 11.1
Types of Related components Swivel Lock Bearing Type Precision Ball Offset Swivel Caster Yes
Tread and Tyre hardness 80 Shore D Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support