(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Heavy Duty Industrial Small Top Plate Casters - Rigid, Ball Bearing, Gray Thermoplastic Polyurethane Tread On White Nylon Core Wheel




Part Number
BHS-POTH 100K-14
BHS-POTH 125K-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Load Capacity
1 Piece(s)

9 Days

14010035300 kg
1 Piece(s)

9 Days

16512540350 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Polyurethane Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1
Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load Mounting Hole Pitch Circular Diameter(mm) 11.1
Bearing Type Precision Ball Offset Swivel Caster No Tread and Tyre hardness 94 Shore A
Max and Min Temperature Resistance -25C to +70C

Additional Products in this Category

Tech Support