(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Industrial Large Top Plate Casters - Swivel, Ball Bearing, Gray Thermoplastic Polyurethane Tread On White Nylon Core Wheel, Stop-Fix Brake (Part Numbers)

Heavy Duty Industrial Large Top Plate Casters - Swivel, Ball Bearing, Gray Thermoplastic Polyurethane Tread On White Nylon Core Wheel, Stop-Fix Brake

Rig:

Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉



Part Number
LH-POTH 150K-16-FI
LH-POTH 200K-16-FI
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

9 Days

19715045170500 kg
1 Piece(s)

9 Days

24520050187800 kg

Loading...

  1. 1

Basic Information

Stopper With Double Stopper (Rotation + Swivel) Wheel Material Polyurethane Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 133.4-85.7
Mounting Hole Pitch, Short Length Direction W1(mm) 125.4-61.9 Plate Length L(mm) 158.8 Plate Width W(mm) 114.3
Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load Mounting Hole Pitch Circular Diameter(mm) 15
Bearing Type Precision Ball Offset Swivel Caster Yes Tread and Tyre hardness 94 Shore A
Max and Min Temperature Resistance -25C to +70C

Additional Products in this Category

Tech Support