(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Process Pump Automatic Operation Type (Internal Switching) / Air Operated Type (External Switching), PA3000

Process Pump Automatic Operation Type (Internal Switching) / Air Operated Type (External Switching), PA3000
  • Volume Discount

This is a process pump automatically operated type (internal switching type) or air operated type (external switching type), PA3000 Series.
[Features]
・ High abrasion resistance and low dust generation
・ Self-sufficient, no priming required
・ A wide range of flow rates supported
・ Control by an external switching valve enables operation in a fixed cycle

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
PA3110-03
PA3110-F03
PA3210-F03
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection port size (air side) Connection method (main fluid) Wetted body material
1 Piece(s)Available

3 Days

Rc1/4" female threadRc3/8" female threadADC12 (Aluminum)
1 Piece(s)Available

3 Days

G1/4" female threadG3/8" female threadADC12 (Aluminum)
1 Piece(s)Available

3 Days

G1/4" female threadG3/8" female threadSCS14 (Stainless steel)

Loading...

  1. 1

Basic Information

Type Process pump Actuation Type Automatically operated type Option None
Made to Order Specifications None Diaphragm materials PTFE

Additional Products in this Category

Tech Support