(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SMC
This is a process pump automatically operated type (internal switching type) or air operated type (external switching type), PA3000 Series.
[Features]
・ High abrasion resistance and low dust generation
・ Self-sufficient, no priming required
・ A wide range of flow rates supported
・ Control by an external switching valve enables operation in a fixed cycle
Days to Ship: | 3 Days |
---|
SMC
Compact and large capacity diaphragm pump suitable for transferring and recovering a wide range of fluids.
[Features]
・ Improved maintenance performance
・ Check valve resistant to contaminants
・ Compact and lightweight 25% reduction in volume
・ Power consumption reduction
・ Lifespan improvement (1.5 times that of conventional models)
[Applications]
・ Car washes, printing machines, machine tools, analyzers (for the medical and bio industries), semiconductor and solar battery-related devices
Days to Ship: | 3 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | SMC | SMC |
---|---|---|
Product Series | ||
CAD |
|
|
Days to Ship | 3 Days | 3 Days |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy