(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Process Pump (Diaphragm Pump), Built-in Solenoid Valve, Air Operated Type (External Switching), PB1000A

Process Pump (Diaphragm Pump), Built-in Solenoid Valve, Air Operated Type (External Switching), PB1000A
  • Volume Discount

Compact and large capacity diaphragm pump suitable for transferring and recovering a wide range of fluids.
[Features]
・ Improved maintenance performance
・ Check valve resistant to contaminants
・ Compact and lightweight 25% reduction in volume
・ Power consumption reduction
・ Lifespan improvement (1.5 times that of conventional models)
[Applications]
・ Car washes, printing machines, machine tools, analyzers (for the medical and bio industries), semiconductor and solar battery-related devices

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

PB1011A-01

Part Number
PB1011A-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Process pump Actuation Type Built-in solenoid valve type Connection port size (air side) Rc 1/8
Option None Made to Order Specifications Made-to-order products not available

Please check the type/dimensions/specifications of the part PB1011A-01 in the Process Pump (Diaphragm Pump), Built-in Solenoid Valve, Air Operated Type (External Switching), PB1000A series.

Additional Products in this Category

Tech Support