(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series

5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series
  • Volume Discount

[Features]
・ Protective structure IP67 compliant
・ By adopting a connector connection manifold, it is possible to flexibly respond to additional stations and specification changes
・ Space saving design with one-side solenoid and pipe fitting all on one side for free mounting direction
・ Non-screw, one-clamp structure reduces rearrangement labor-hours
・ Abundant centralized wiring methods
· 4 position, dual 3-port valve
・ Manifold model: VV5QC21

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VQC2A01-51
VQC2B01-51
VQC2100-51
VQC2101-51
VQC2200-51
VQC2200N-51
VQC2500-51
VQC2500N-51
Part NumberMinimum order quantityVolume DiscountDays to Ship Valve Type Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Functions
1 Piece(s)Available

Quote

Dual 3-Port Valve[Single] SingleSelf-Recovery (Spring Return)[Others] 4 positions (N.C. + N.C.)-0.15~0.7Soft Seal0.46Standard type (0.4 W)
1 Piece(s)Available

3 Days

Dual 3-Port Valve[Single] SingleSelf-Recovery (Spring Return)[Others] 4 positions (N.O. + N.O.)-0.15~0.7Soft Seal0.46Standard type (0.4 W)
1 Piece(s)Available

Quote

5-Port Valve[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-0.1 to 0.7Standard0.46Standard type (0.4 W)
1 Piece(s)Available

3 Days

5-Port Valve[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust100 or Less0.15~0.7Soft Seal0.55Standard type (0.4 W)
1 Piece(s)Available

3 Days

5-Port ValveDoubleSelf-Retaining2-Position Exhaust-0.1 to 0.7Standard0.46Standard type (0.4 W)
1 Piece(s)Available

3 Days

5-Port ValveDoubleSelf-Retaining2-Position Exhaust-0.1 to 0.7Standard0.46Negative common
1 Piece(s)Available

3 Days

5-Port ValveDoubleSelf-Recovery (Spring Return)3-PositionPressure Center-0.1 to 0.7Standard0.57Standard type (0.4 W)
1 Piece(s)Available

3 Days

5-Port ValveDoubleSelf-Recovery (Spring Return)3-PositionPressure Center-0.1 to 0.7Standard0.57Negative common

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Voltage DC24V Specifications Lubrication Free Driving Type Pilot Type Spool
Pilot Air Supply Internal Plumbing Sub-Base Plumbing Indicator light / Surge voltage suppressor Yes

Additional Products in this Category

Tech Support