(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Plug-In Cassette Type, SZ3000 Series Valve

5-Port Solenoid Valve, Plug-In Cassette Type, SZ3000 Series Valve
  • Volume Discount

SMC Solenoid Valve.
[Features]
· A plug-in cassette type for easy valve replacement.
· Equipped with valves with switches
· High speed response of 10 ms
· Low power consumption at just 0.6 W
· Easy tube attachment and detachment
· High reliability and long service life of 50 million cycles or more
· The connector entry direction can be changed from top entry to side entry in a single-action.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
SZ3A60-5LOZ-C4
SZ3A60-5NLOZ-C4
SZ3A60K-5LOZ-C4
SZ3A60K-5NLOZ-C4
SZ3B60-5LOZ-C4
SZ3160-5LOZ-C4
SZ3160-5LOZ-C6
SZ3160-5LOZD-C4
SZ3160-5LOZJD-C4
SZ3160-5LOZJD-C6
SZ3160-5NLOZ-C4
SZ3160-5NLOZ-C4-Q
SZ3160-5NLOZ-C6
SZ3160-5NLOZ-C6-Q
SZ3160-5NLOZ-L6
SZ3160-5NLOZ-N3
SZ3160-6LOZ-C6
SZ3160K-5LOZ-C4
SZ3160K-5LOZJD-C6
SZ3160K-5NLOZ-C4
SZ3160K-5NLOZ-C4-Q
SZ3260-5LOZ-C6
SZ3260-5LOZD-C4
SZ3260-5LOZD-C6
SZ3260-5LOZJD-C6
SZ3260-5NLOZ-L6
SZ3260K-5LOZJD-C6
SZ3360-5LOZ-C4
SZ3360-5LOZ-C6
SZ3360-5LOZD-C4
SZ3360-5NLOZ-C4
SZ3360-5NLOZ-C4-Q
SZ3360-5NLOZ-C6
SZ3460-5LOZ-C6
SZ3460-5NLOZ-C4
SZ3460-5NLOZ-C4-Q
SZ3460-5NLOZ-C6
SZ3460-5NLOZ-C6-Q
SZ3460-5NLOZ-L6
SZ3460-5NLOZ-M5-Q
SZ3560-5NLOZ-L6
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Actuation Status at Power Off Valve Positions Pipe Port Type Port Size Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Manual CE compliant Piping specifications Back-pressure check valve Common specifications Switch specifications
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)[Others] 4 positions (N.C. + N.C.)One-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)[Others] 4 positions (N.C. + N.C.)One-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeNone-NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)[Others] 4 positions (N.C. + N.C.)One-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeNone-Built-inPositive commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)[Others] 4 positions (N.C. + N.C.)One-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeNone-Built-inNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)[Others] 4 positions (N.O. + N.O.)One-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø60.15 to 0.7-Non-locking, push typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø40.15 to 0.70.14Push-turn locking screwdriver-operated typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø40.15 to 0.70.14Push-turn locking screwdriver-operated typeNone-NonePositive commonWith switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø60.15 to 0.7-Push-turn locking screwdriver-operated typeNone-NonePositive commonWith switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeNone-NoneNegative commonWithout switch
1 Piece(s)Available

3 Days

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeCE compliant product-NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø60.15 to 0.7-Non-locking, push typeNone-NoneNegative commonWithout switch
1 Piece(s)Available

3 Days

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø60.15 to 0.70.18Non-locking, push typeCE compliant product-NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø60.15 to 0.70.18Non-locking, push typeNoneElbow fitting (upward)NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø5/320.15 to 0.7-Non-locking, push typeNone-NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC12V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø60.15 to 0.7-Non-locking, push typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeNone-Built-inPositive commonWithout switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø60.15 to 0.7-Push-turn locking screwdriver-operated typeNone-Built-inPositive commonWith switch
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeNone-Built-inNegative commonWithout switch
1 Piece(s)Available

3 Days

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Normally OpenOne-Touch Plumbing-Ø40.15 to 0.70.14Non-locking, push typeCE compliant product-Built-inNegative commonWithout switch
1 Piece(s)Available

Quote

DC24VDoubleSelf-Retaining2-Position Normally OpenOne-Touch Plumbing-Ø60.1 to 0.7-Non-locking, push typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24VDoubleSelf-Retaining2-Position Normally OpenOne-Touch Plumbing-Ø40.1 to 0.70.14Push-turn locking screwdriver-operated typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24VDoubleSelf-Retaining2-Position Normally OpenOne-Touch Plumbing-Ø60.1 to 0.70.18Push-turn locking screwdriver-operated typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24VDoubleSelf-Retaining2-Position Normally OpenOne-Touch Plumbing-Ø60.1 to 0.7-Push-turn locking screwdriver-operated typeNone-NonePositive commonWith switch
1 Piece(s)Available

Quote

DC24VDoubleSelf-Retaining2-Position Normally OpenOne-Touch Plumbing-Ø60.1 to 0.70.18Non-locking, push typeNoneElbow fitting (upward)NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24VDoubleSelf-Retaining2-Position Normally OpenOne-Touch Plumbing-Ø60.1 to 0.7-Push-turn locking screwdriver-operated typeNone-Built-inPositive commonWith switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-Position Closed CenterOne-Touch Plumbing-Ø40.2 to 0.70.14Non-locking, push typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-Position Closed CenterOne-Touch Plumbing-Ø60.2 to 0.7-Non-locking, push typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-Position Closed CenterOne-Touch Plumbing-Ø40.2 to 0.70.14Push-turn locking screwdriver-operated typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-Position Closed CenterOne-Touch Plumbing-Ø40.2 to 0.70.14Non-locking, push typeNone-NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-Position Closed CenterOne-Touch Plumbing-Ø40.2 to 0.70.14Non-locking, push typeCE compliant product-NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-Position Closed CenterOne-Touch Plumbing-Ø60.2 to 0.7-Non-locking, push typeNone-NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-PositionExhaust CenterOne-Touch Plumbing-Ø60.2 to 0.7-Non-locking, push typeNone-NonePositive commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-PositionExhaust CenterOne-Touch Plumbing-Ø40.2 to 0.70.14Non-locking, push typeNone-NoneNegative commonWithout switch
1 Piece(s)Available

3 Days

DC24V-Self-Recovery (Spring Return)3-PositionExhaust CenterOne-Touch Plumbing-Ø40.2 to 0.70.14Non-locking, push typeCE compliant product-NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-PositionExhaust CenterOne-Touch Plumbing-Ø60.2 to 0.7-Non-locking, push typeNone-NoneNegative commonWithout switch
1 Piece(s)Available

3 Days

DC24V-Self-Recovery (Spring Return)3-PositionExhaust CenterOne-Touch Plumbing-Ø60.2 to 0.70.18Non-locking, push typeCE compliant product-NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-PositionExhaust CenterOne-Touch Plumbing-Ø60.2 to 0.70.18Non-locking, push typeNoneElbow fitting (upward)NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-PositionExhaust CenterMM5-0.2 to 0.7-Non-locking, push typeCE compliant product-NoneNegative commonWithout switch
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-PositionPressure CenterOne-Touch Plumbing-Ø60.2 to 0.70.18Non-locking, push typeNoneElbow fitting (upward)NoneNegative commonWithout switch

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Specifications Standard Valve Type 5-Port Valve Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Soft Seal Plumbing Sub-Base Plumbing

Additional Products in this Category

Tech Support