| 1 Piece(s) | Available |
8 Days
| Dual 3-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | [Others] 4 positions (N.C. + N.C.) | 80 or Less | 0.15 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| Dual 3-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | [Others] 4 positions (N.C. + N.C.) | 80 or Less | 0.25 to 0.7 | External Mount | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| Dual 3-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | [Others] 4 positions (N.O. + N.O.) | 80 or Less | 0.15 to 0.7 | Internal | Soft Seal | Sliding type locking system |
| 1 Piece(s) | Available |
8 Days
| Dual 3-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | [Others] 4 positions (N.C. + N.C.) | 125 or less | 0.15 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| Dual 3-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | [Others] 4 positions (N.C. + N.C.) | 125 or less | 0.25 to 0.7 | External Mount | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
Quote
| Dual 3-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | [Others] 4 positions (N.C. + N.C.) | 160 or Less | 0.15 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| Dual 3-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | [Others] 4 positions (N.C. + N.C.) | 160 or Less | 0.15 to 0.7 | Internal | Soft Seal | Sliding type locking system |
| 1 Piece(s) | Available |
Same day
Stock | 5-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 80 or Less | 0.15 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 80 or Less | 0.1 to 0.7 | Internal | Standard | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | 80 or Less | 0.1 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | 80 or Less | 0.1 to 0.7 | Internal | Soft Seal | Sliding type locking system |
| 1 Piece(s) | Available |
Quote
| 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | 80 or Less | 0.1 to 0.7 | Internal | Standard | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | 80 or Less | 0.2 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | 80 or Less | 0.2 to 0.7 | Internal | Soft Seal | Sliding type locking system |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | 80 or Less | 0.25 to 0.7 | External Mount | Soft Seal | Sliding type locking system |
| 1 Piece(s) | Available |
Quote
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | 80 or Less | 0.1 to 0.7 | Internal | Standard | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | 80 or Less | 0.2 to 0.7 | Internal | Soft Seal | Sliding type locking system |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 125 or less | 0.15 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 125 or less | 0.15 to 0.7 | Internal | Soft Seal | Sliding type locking system |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 125 or less | 0.25 to 0.7 | External Mount | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 125 or less | 0.1 to 0.7 | Internal | Standard | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | 125 or less | 0.1 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | 125 or less | 0.2 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | 125 or less | 0.1 to 0.7 | Internal | Standard | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | 125 or less | 0.1 to 0.7 | Internal | Standard | Sliding type locking system |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | 125 or less | 0.2 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | 125 or less | 0.25 to 0.7 | External Mount | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | 125 or less | 0.1 to 0.7 | Internal | Standard | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | 125 or less | 0.1 to 0.7 | Internal | Standard | Sliding type locking system |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 160 or Less | 0.25 to 0.7 | External Mount | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 140 or less | 0.1 to 0.7 | Internal | Standard | Sliding type locking system |
| 1 Piece(s) | Available |
Quote
| 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | 160 or Less | 0.1 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | 160 or Less | 0.1 to 0.7 | Internal | Soft Seal | Sliding type locking system |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | 160 or Less | 0.25 to 0.7 | External Mount | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
Quote
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | 160 or Less | 0.2 to 0.7 | Internal | Soft Seal | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | 140 or less | 0.1 to 0.7 | Internal | Standard | Non-locking, push type |
| 1 Piece(s) | Available |
8 Days
| 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionPressure Center | 160 or Less | 0.2 to 0.7 | Internal | Soft Seal | Non-locking, push type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy