(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eccentric Type Cam Followers - Caged with hex key hole, with seals, series CFEBUU.

Eccentric Type Cam Followers - Caged with hex key hole, with seals, series CFEBUU.
  • Volume Discount

In these bearings, an eccentric collar is assembled with the stud, enabling the outer ring to be positioned easily in the radial direction against the mating track surface. The eccentricity is 0.4 mm to 1.5 mm.

•Eccentric Type

•with Cage

•Sealed

•CFEBUU Series

PDF

                  
                  
Outside diameter of eccentric collar
mm
 Mass (Ref.)
g
 Boundary dimensions   mm
Sealed typeDCdeGB3B
max
B1
max
B2C1g1G1H(1)
rs min
Eccentricity
With crowned
outer ring
With cylindrical
outer ring
9CFE   6    BUURCFE   6    BUU20.5016.0011.009.00M  6×17.5012.2028.2016.000.60-8.503.000.300.40
11CFE   8    BUURCFE   8    BUU32.0019.0011.0011.00M  8×1.259.5012.2032.2020.000.60-10.504.000.300.40
13CFE 10    BUUR
CFE 10-1 BUUR
CFE 10    BUU
CFE 10-1 BUU
49.5
65
22
26
12
12
13
13
M10×1.25 M10×1.2510.5
10.5
13.2
13.2
36.2
36.2
23
23
0.6
0.6
-
-
12.5
12.5
4
4
0.3
0.3
0.4
0.4
16CFE 12    BUUR
CFE 12-1 BUUR
CFE 12    BUU
CFE 12-1 BUU
105
115
30
32
14
14
16
16
M12×1.5 M12×1.511.5
11.5
15.2
15.2
40.2
40.2
25
25
0.6
0.6
4
4
13.5
13.5
6
6
0.6
0.6
0.8
0.8
22CFE 16    BUURCFE 16    BUU190.0035.0018.0022.00M16×1.515.5019.6052.1032.500.804.0017.006.000.600.80
24CFE 18    BUURCFE 18    BUU280.0040.0020.0024.00M18×1.517.5021.6058.1036.500.806.0019.008.001.000.80
27CFE 20    BUUR
CFE 20-1 BUUR
CFE 20    BUU
CFE 20-1 BUU
500
425
52
47
24
24
27
27
M20×1.5 M20×1.519.5
19.5
25.6
25.6
66.1
66.1
40.5
40.5
0.8
0.8
6
6
21
21
8
8
1
1
0.8
0.8
33CFE 24    BUUR
CFE 24-1 BUUR
CFE 24    BUU
CFE 24-1 BUU
895
1 220
62
72
29
29
33
33
M24×1.5 M24×1.525.5
25.5
30.6
30.6
80.1
80.1
49.5
49.5
0.8
0.8
6
6
24
24
12
12
1
1
0.8
0.8
41CFE 30    BUUR
CFE 30-1 BUUR
CFE 30-2 BUUR
CFE 30    BUU
CFE 30-1 BUU
CFE 30-2 BUU
2 030
2 190
2 380
80
85
90
35
35
35
41
41
41
M30×1.5 M30×1.5 M30×1.532.5
32.5
32.5
37
37
37
100
100
100
63
63
63
1
1
1
6
6
6
30.5
30.5
30.5
17
17
17
1
1
1
1.5
1.5
1.5
                  
        
        
Outside diameter of eccentric collar
mm
 Mounting dimension
f
Min.
mm
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Maximum allowable static load
N
Sealed type
With crowned
outer ring
With cylindrical
outer ring
9CFE   6    BUURCFE   6    BUU11.002.703 6603 6501 950
11CFE   8    BUURCFE   8    BUU13.006.504 2504 7404 620
13CFE 10    BUUR
CFE 10-1 BUUR
CFE 10    BUU
CFE 10-1 BUU
16
16
13.8
13.8
5 430
5 430
6 890
6 890
6 890
6 890
16CFE 12    BUUR
CFE 12-1 BUUR
CFE 12    BUU
CFE 12-1 BUU
21
21
21.9
21.9
7 910
7 910
9 790
9 790
9 790
9 790
22CFE 16    BUURCFE 16    BUU26.0058.5012 00018 30018 300
24CFE 18    BUURCFE 18    BUU29.0086.2014 80025 20025 200
27CFE 20    BUUR
CFE 20-1 BUUR
CFE 20    BUU
CFE 20-1 BUU
34
34
119
119
20 700
20 700
34 600
34 600
34 600
34 600
33CFE 24    BUUR
CFE 24-1 BUUR
CFE 24    BUU
CFE 24-1 BUU
40
40
215
215
30 500
30 500
52 600
52 600
52 000
52 000
41CFE 30    BUUR
CFE 30-1 BUUR
CFE 30-2 BUUR
CFE 30    BUU
CFE 30-1 BUU
CFE 30-2 BUU
49
49
49
438
438
438
45 400
45 400
45 400
85 100
85 100
85 100
85 100
85 100
85 100
        
Part Number
CFE6BUU
CFE6BUUR
CFE8BUU
CFE8BUUR
CFE10-1BUU
CFE10BUUR
Part NumberMinimum order quantityVolume DiscountDays to Ship Roller Type Roller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Eccentric Collar Diameter
(mm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

8 Days or more

Cylindrical Outer Ring1611M 6x1With Eccentric Collar3.663.65140009Head-4F / 248F2.7 N-m28.2 mm
1 Piece(s)Available

10 Days or more

Spherical Outer Ring1611M 6x1With Eccentric Collar3.663.65140009Head-4F / 248F2.7 N-m28.2 mm
2 Piece(s)Available

8 Days

Cylindrical Outer Ring19118Eccentricity4.254.74-11----
1 Piece(s)Available

10 Days or more

Spherical Outer Ring1911M 8x1.25With Eccentric Collar4.254.741050011Head-4F / 248F6.5 N-m32.2 mm
1 Piece(s)Available

8 Days

Cylindrical Outer Ring2612M10x1.25With Eccentric Collar5.436.89840013Head-4F / 248F13.8 N-m36.2 mm
1 Piece(s)Available

8 Days

Spherical Outer Ring2212M10x1.25With Eccentric Collar5.436.89840013Head-4F / 248F13.8 N-m36.2 mm

Loading...

  1. 1
 

Basic Information

Category Cam Followers Tightening Method With hex socket Material Carbon Steel
Roller Lining No Shaft Presence Unit Metric System
Roller Guiding Method Holder Mounted Shape Seal Shape

Additional Products in this Category

Tech Support