(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Separatable
·with Inner Ring
·Open Type
·with Cage
·NAST Series
Part Number
Configured Part Number is shown.
Shaft dia. mm | Identification number Open type | Mass (Ref.) g | Boundary dimensions mm | Basic dynamic load rating C N | Basic static load rating C0 N | Assembled inner ring | |||||||
d | D | B | C | r (1) s min | r (1) 1s min | Fw | |||||||
Crowned outer ring | Cylindrical outer ring | ||||||||||||
6 | NAST 6 R | NAST 6 | 17.80 | 6.00 | 19.00 | 10.00 | 9.80 | 0.30 | 0.30 | 10.00 | 4 160 | 4 550 | LRT 61010 S |
8 | NAST 8 R | NAST 8 | 28.00 | 8.00 | 24.00 | 10.00 | 9.80 | 0.60 | 0.30 | 12.00 | 5 650 | 5 890 | LRT 81210 S |
10 | NAST 10 R | NAST 10 | 49.50 | 10.00 | 30.00 | 12.00 | 11.80 | 1.00 | 0.30 | 14.00 | 9 790 | 9 680 | LRT 101412 S |
12 | NAST 12 R | NAST 12 | 58.00 | 12.00 | 32.00 | 12.00 | 11.80 | 1.00 | 0.30 | 16.00 | 10 500 | 10 900 | LRT 121612 S |
15 | NAST 15 R | NAST 15 | 62.00 | 15.00 | 35.00 | 12.00 | 11.80 | 1.00 | 0.30 | 20.00 | 12 400 | 14 300 | LRT 152012 S |
17 | NAST 17 R | NAST 17 | 109.00 | 17.00 | 40.00 | 16.00 | 15.80 | 1.00 | 0.30 | 22.00 | 17 600 | 20 900 | LRT 172216 S |
20 | NAST 20 R | NAST 20 | 157.00 | 20.00 | 47.00 | 16.00 | 15.80 | 1.00 | 0.30 | 25.00 | 19 400 | 24 500 | LRT 202516 S |
25 | NAST 25 R | NAST 25 | 180.00 | 25.00 | 52.00 | 16.00 | 15.80 | 1.00 | 0.30 | 30.00 | 20 800 | 28 400 | LRT 253016 S |
30 | NAST 30 R | NAST 30 | 320.00 | 30.00 | 62.00 | 20.00 | 19.80 | 1.00 | 0.60 | 38.00 | 30 500 | 45 400 | LRT 303820 S |
35 | NAST 35 R | NAST 35 | 440.00 | 35.00 | 72.00 | 20.00 | 19.80 | 1.00 | 0.60 | 42.00 | 32 400 | 50 600 | LRT 354220 S |
40 | NAST 40 R | NAST 40 | 530.00 | 40.00 | 80.00 | 20.00 | 19.80 | 1.50 | 1.00 | 50.00 | 35 900 | 61 100 | LRT 405020 S |
45 | NAST 45 R | NAST 45 | 580.00 | 45.00 | 85.00 | 20.00 | 19.80 | 1.50 | 1.00 | 55.00 | 37 400 | 66 400 | LRT 455520 S |
50 | NAST 50 R | NAST 50 | 635.00 | 50.00 | 90.00 | 20.00 | 19.80 | 1.50 | 1.00 | 60.00 | 38 900 | 71 700 | LRT 506020 S |
Part Number |
---|
NAST6 |
NAST10 |
NAST15 |
NAST17R |
NAST25R |
NAST30 |
NAST30R |
NAST35 |
NAST40 |
NAST40R |
NAST45R |
NAST50 |
NAST50R |
Part Number |
---|
Loading...
Category | Roller Follower | Material | Carbon Steel | Roller Lining | No |
---|---|---|---|---|---|
Roller Follower Type | Separate Type | Shaft | No | Unit | Metric System |
Roller Guiding Method | Holder Mounted | Inner Ring | Presence | Shape | Open Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy