(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam follower - Full complement type, with inner ring, NARTVR series.

Cam follower - Full complement type, with inner ring, NARTVR series.
  • Volume Discount

IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Full Complement Type
·with Inner Ring
·with Hexagon Hole
·High Carbon Steel
·NARTVR Series

PDF

Part Number

Configured Part Number is shown.

Part Number
NART10VR
NART45VR
NART50VR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller O.D. D
(Ø)
Roller Width B
(mm)
Roller Follower ID
(mm)
Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Inner Wheel Width
(mm)
10 Piece(s)Available

Quote

-30141015.618.1420015
1 Piece(s)Available

Quote

1085304580.318193332
1 Piece(s)Available

Quote

1090305084.319884032

Loading...

  1. 1
 

Basic Information

Category Roller Follower Roller Type Spherical Outer Ring Material Carbon Steel
Roller Lining No Roller Follower Type Non-Separable Type Shaft No
Unit Metric System Roller Guiding Method Full rollers shape Inner Ring Presence
Shape Shield Type

Additional Products in this Category

Tech Support