(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Separable Roller Followers - Caged Sealed Type, with inner ring, NASTZZUU Series. (Part Numbers)

Separable Roller Followers - Caged Sealed Type, with inner ring, NASTZZUU Series.
  • Volume Discount

IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Separatable
·with Inner Ring
·Sealed Type
·with Cage
·NASTZZUU Series

PDF

Part Number

Configured Part Number is shown.

Part Number
NAST25ZZUUR
NAST40ZZUU
NAST45ZZUUR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Roller O.D. D
(Ø)
Roller Width B
(mm)
Roller Follower ID
(mm)
Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Inner Wheel Width
(mm)
1 Piece(s)

8 Days

-Spherical Outer Ring5219.82520.828.4336020
1 Piece(s)Available

8 Days

10Cylindrical Outer Ring8025.84035.961.1210026
1 Piece(s)Available

51 Days

-Spherical Outer Ring8525.84537.466.4186726

Loading...

  1. 1
 

Basic Information

Category Roller Follower Material Carbon Steel Roller Lining No
Roller Follower Type Separate Type Shaft No Unit Metric System
Roller Guiding Method Holder Mounted Inner Ring Presence Shape Seal Shape

Additional Products in this Category

Tech Support