(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - Pusher disc, caged and sealed. (Part Numbers)

Cam Followers - Pusher disc, caged and sealed.
  • Volume Discount

This IKO product is provided with a thrust disk made of special synthetic resin excellent in abrasion resistance and heat resistance, so this thrust disk receives an axial load of the outer ring that is caused by mounting error to prevent the slide surface against friction and abrasion.

•These bearings have special resin thrust disk washers superior in wear and heat resistance between the sliding contact area of outer ring shoulders, stud head and side plate.

•These disk washers reduce friction and wear due to axial loads caused by misalignment.

•With Cage

•Hexagon Hole

•Sealed Type

PDF

                      
 
Stud dia. mmIdentification numberMass (Ref.)
g
Boundary dimensions   mm 
Shield typeSealed typeDCd1GG1BB1B2B3C1g1g2H
3CF 3 WBRCF 3 WBUUR4.3010.007.003.00M  3 × 0.55.008.0017.009.00-0.50--2.00
4CF 4 WBRCF 4 WBUUR7.4012.008.004.00M  4 × 0.76.009.0020.0011.00-0.50--2.50
5CF 5 WBRCF 5 WBUUR10.3013.009.005.00M  5 × 0.87.5010.0023.0013.00-0.50--3.00
6CF 6 WBRCF 6  WBUUR18.5016.0011.006.00M  6 × 18.0012.2
max
28.2
max
16.00-0.60--3.00
8CF 8 WBRCF  8  WBUUR28.5019.0011.008.00M  8 × 1.2510.0012.2
max
32.2
max
20.00-0.60--4.00
10CF 10  WBR
CF 10-1  WBR
CF 10    WBUUR
CF 10-1 WBUUR
45
60
22
26
12
12
10
10
M10 × 1.25
M10 × 1.25
12
12
13.2
max
13.2
max
36.2
max
36.2
max
23
23
-
-
0.6
0.6
-
-
-
-
4
4
12CF 12  WBR
CF 12-1  WBR
CF 12    WBUUR
CF 12-1 WBUUR
95
105
30
32
14
14
12
12
M12 × 1.5
M12 × 1.5
13
13
15.2 max40.2 max25
25
6
6
0.6
0.6
4
4
3
3
6
6
15.2 max40.2 max
16CF 16  WBRCF 16  WBUUR170.0035.0018.0016.00M16 × 1.517.0019.6
max
52.1
max
32.508.000.804.003.006.00
18CF 18  WBRCF 18 WBUUR250.0040.0020.0018.00M18 × 1.519.0021.6
max
58.1
max
36.508.000.806.003.008.00
20CF 20  WBR
CF 20-1  WBR
CF 20    WBUUR
CF 20-1 WBUUR
460
385
52
47
24
24
20
20
M20 × 1.5
M20 × 1.5
21
21
25.6
max
66.1
max
40.509.000.806.004.008.00
25.6
max
66.1
max
40.509.000.806.004.008.00
                      
             
Stud dia. mmIdentification numberMounting dimension
f
Min.
mm
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Maximum allowable static load
N
Shield typeSealed type
3CF 3 WBRCF 3 WBUUR6.800.341 5001 020384.00
4CF 4 WBRCF 4 WBUUR8.300.782 0701 590834.00
5CF 5 WBRCF 5 WBUUR9.301.602 5202 1401 260
6CF 6 WBRCF 6  WBUUR11.002.703 6603 6501 950
8CF 8 WBRCF  8  WBUUR13.006.504 2504 7404 620
10CF 10  WBR
CF 10-1  WBR
CF 10    WBUUR
CF 10-1 WBUUR
16
16
13.8
13.8
5 430
5 430
6 890
6 890
6 890
6 890
12CF 12  WBR
CF 12-1  WBR
CF 12    WBUUR
CF 12-1 WBUUR
21
21
21.9
21.9
7 910
7 910
9 790
9 790
9 790
9 790
16CF 16  WBRCF 16  WBUUR26.0058.5012 00018 30018 300
18CF 18  WBRCF 18 WBUUR29.0086.2014 80025 20025 200
20CF 20  WBR
CF 20-1  WBR
CF 20    WBUUR
CF 20-1 WBUUR
34.00119.0020 70034 60034 600
34.00119.0020 70034 60034 600
             
Part Number
CF10WBUUR
Part NumberMinimum order quantityVolume DiscountDays to Ship Roller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

8 Days or more

2212M10x1.25Standard5.436.898400Head-4F / 248F13.8 N-m36.2 mm

Loading...

  1. 1
 

Basic Information

Category Cam Followers Roller Type Spherical Outer Ring Tightening Method With hex socket
Material Carbon Steel Roller Lining No Shaft Presence
Unit Metric System Roller Guiding Method Holder Mounted Shape Seal Shape

Additional Products in this Category

Tech Support