(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Needle Roller/Thrust Ball Bearing - With Inner Ring, NAXI Series

Combination Needle Roller/Thrust Ball Bearing - With Inner Ring, NAXI Series
  • Volume Discount

IKO Combined Type Needle Roller Bearings arecombinations of a radial bearing and a thrust bearing.Caged needle roller bearings are used as radial bearings and thrust ball bearings or thrust roller bearingsare used as thrust bearings. They are compact andvery economical, and can be subjected to radial loadsand axial loads simultaneously.They are widely used for machine tools, textilemachinery, and industrial machiner

PDF

Shaft dia.
mm
Identification number Boundary dimensions mmStandard mounting dimensions mmBasic dynamic load rating
C
Basic static load rating
C0
Allowable rotational speed
rpm
Assembled inner ring
Without dust coverMass
(Ref.)
g
With dust coverMass
(Ref.)
g
dDD1D2LBHl1rs minr1s minFwd ida
Min.
dbRadial
N
Axial
N
Radial
N
Axial
N
7NAXI  72343.50NAXI  723Z45.007192425231696.50.30.210101898 23010 0009 19011 1009 500LRT   71016
9NAXI  92349.50NAXI  923Z51.509212627231696.50.30.3121220119 2509 67011 20011 1009 000LRT   91216
12NAXI 1223
-
55.5
-
NAXI 1223Z
-
56.5
-
12
12
24
24
28
28
29
29
23
23
16.5
16.5
9
9
6.5
6.5
0.3
0.3
0.3
0.3
15
15
15
15
23
26
14
14
12 300
12 300
9 930
10 200
14 900
14 900
12 200
23 900
8 500
14 000
LRT 121516
LRT 121516
14NAXI 1425
-
63.5
-
NAXI 1425Z
-
65.5
-
14
14
26
26
30
30
31
31
25
25
17
17
9
9
8
8
0.3
0.3
0.3
0.3
17
17
17
17
25
28
16
16
12 900
12 900
10 800
11 400
16 300
16 300
14 500
28 600
8 500
13 000
LRT 141717
LRT 141717
17NAXI 1730
-
99
-
NAXI 1730Z
-
103
-
17
17
30
30
35
35
36
36
30
30
20.5
20.5
10
10
10.5
10.5
0.3
0.3
0.3
0.3
20
20
20
20
29
33
19
19
17 600
17 600
14 200
19 000
25 400
25 400
19 700
48 700
7 500
11 000
LRT 172020
LRT 172020
20NAXI 2030
-
159
-
NAXI 2030Z
-
163
-
20
20
37
37
42
42
43
43
30
30
20.5
20.5
11
11
9.5
9.5
0.6
0.6
0.3
0.3
25
25
25
25
35
40
24
24
20 000
20 000
19 600
22 700
32 100
32 100
29 700
60 700
7 000
9 000
LRT 202520
LRT 202520
25NAXI 2530
-
179
-
NAXI 2530Z
-
185
-
25
25
42
42
47
47
48
48
30
30
20.5
20.5
11
11
9.5
9.5
0.6
0.6
0.3
0.3
30
30
30
30
40
45
29
29
25 100
25 100
20 400
27 400
40 100
40 100
33 600
81 000
6 500
8 000
LRT 253020
LRT 253020
30NAXI 3030
-
208
-
NAXI 3030Z
-
215
-
30
30
47
47
52
52
53
53
30
30
20
20
12
12
9
9
0.6
0.6
0.3
0.3
35
35
35
35
45
50
34
34
26 900
26 900
21 200
29 100
46 200
46 200
37 600
91 100
6 000
7 000
LRT 303520
LRT 303520
35NAXI 3532
-
265
-
NAXI 3532Z
-
273
-
35
35
52
52
60
60
61
61
32
32
20
20
13
13
10
10
0.6
0.6
0.3
0.3
40
40
40
40
52
57
39
39
29 400
29 400
26 900
41 700
54 100
54 100
50 000
133 000
5 500
6 000
LRT 354020
LRT 354020
40NAXI 4032
-
315
-
NAXI 4032Z
-
324
-
40
40
58
58
65
65
66.5
66.5
32
32
20
20
14
14
9
9
0.6
0.6
0.3
0.3
45
45
45
45
57
62
44
44
31 000
31 000
27 900
40 800
60 200
60 200
55 100
133 000
5 000
5 500
LRT 404520
LRT 404520
45NAXI 4535
-
358
-
NAXI 4535Z
-
368
-
45
45
62
62
70
70
71.5
71.5
35
35
25
25
14
14
10
10
0.6
0.6
0.3
0.3
50
50
50
50
62
67
49
49
42 200
42 200
28 800
43 300
83 400
83 400
60 100
148 000
4 500
5 000
LRT 455025
LRT 455025
50NAXI 5040
-
582
-
NAXI 5040Z
-
619
-
50
50
72
72
85
85
86.5
86.5
40
40
25.5
25.5
17
17
12
12
1
1
1
1
60
60
60
60
75
82
59
59
47 500
47 500
41 400
64 600
103 000
103 000
89 700
224 000
4 000
4 000
LRT 506025
LRT 506025
60NAXI 6040750.00NAXI 6040Z801.0060859596.504025.51811117070856855 50043 100120 000101 0003 500LRT 607025
                           
Part Number
NAXI1223
NAXI1223Z
NAXI1425
NAXI1425Z
NAXI1730
NAXI1730Z
NAXI2030
NAXI2030Z
NAXI2530
NAXI2530Z
NAXI3030
NAXI3030Z
NAXI3532
NAXI3532Z
NAXI4032
NAXI4032Z
NAXI4535
NAXI4535Z
NAXI5040
NAXI6040
NAXI723
NAXI723Z
NAXI923
NAXI923Z
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Shield Shape I.D.(the Smaller Diameter Side)
(mm)
Outer Diameter (Small Diameter Side)
(mm)
Basic Dynamic Load Rating C Radial
(N)
Basic Dynamic Load Rating C Axial
(N)
Basic Static Load Rating Co Radial
(N)
Basic Static Load Rating Co Axial
(N)
1 Piece(s)

10 Days or more

12282385001230014900With inner and outer rings15121230099301490012200
1 Piece(s)

8 Days or more

12292385001230014900With dust proof cover with inner and outer rings15121230099301490012200
1 Piece(s)

10 Days or more

14302585001290016300With inner and outer rings171412900108001630014500
1 Piece(s)

8 Days or more

14312585001290016300With dust proof cover with inner and outer rings171412900108001630014500
1 Piece(s)

10 Days or more

17353075001760025400With inner and outer rings201717600142002540019700
1 Piece(s)Available

8 Days

Stock

17363075001760025400With dust proof cover with inner and outer rings201717600142002540019700
1 Piece(s)

10 Days or more

20423070002000032100With inner and outer rings252020000196003210029700
1 Piece(s)

8 Days or more

20433070002000032100With dust proof cover with inner and outer rings252020000196003210029700
1 Piece(s)

8 Days or more

25473065002510040100With inner and outer rings302525100204004010033600
1 Piece(s)

10 Days or more

25483065002510040100With dust proof cover with inner and outer rings302525100204004010033600
1 Piece(s)Available

10 Days or more

30523060002690046200With inner and outer rings353026900212004620037600
1 Piece(s)

8 Days

30533060002690046200With dust proof cover with inner and outer rings353026900212004620037600
1 Piece(s)Available

8 Days

35603255002940054100With inner and outer rings403529400269005410050000
1 Piece(s)Available

8 Days

35613255002940054100With dust proof cover with inner and outer rings403529400269005410050000
1 Piece(s)

8 Days

40653250003100060200With inner and outer rings454031000279006020055100
1 Piece(s)

8 Days

4066.53250003100060200With dust proof cover with inner and outer rings454031000279006020055100
1 Piece(s)

8 Days

45703545004220083400With inner and outer rings504542200288008340060100
1 Piece(s)

8 Days

4571.53545004220083400With dust proof cover with inner and outer rings504542200288008340060100
1 Piece(s)Available

8 Days

508540400047500103000With inner and outer rings6060475004140010300089700
1 Piece(s)Available

8 Days

609040350055500120000With inner and outer rings70505550043100120000101000
1 Piece(s)

10 Days or more

72423950082309190With inner and outer rings107823010000919011100
1 Piece(s)

8 Days

72523950082309190With dust proof cover with inner and outer rings107823010000919011100
1 Piece(s)

10 Days or more

926239000925011200With inner and outer rings129925096701120011100
1 Piece(s)

8 Days

927239000925011200With dust proof cover with inner and outer rings129925096701120011100

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Composite Roller Load Direction Radial / Thrust Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard / Abrasion Resistance / For high Speed Rolling Element Material Steel Outer Ring Type Semicircular Grooved
Format of Shaft Bearing With Thrust and Ball Bearing

Additional Products in this Category

Tech Support