(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Roller Bearing - Without Inner Ring, Inch Measurements, Machined, BR Series (BR202820)

Needle Roller Bearing - Without Inner Ring, Inch Measurements, Machined, BR Series BR202820
  • Volume Discount

IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

PDF

Shaft dia.
mm
(inch)
Identification numberMass (Ref.)
g
Boundary dimensions   mm (inch)Standard mounting dimensions   mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
FwDCDa
Max.
r
as max
15.875
(5?8)
BR 10181249.015.875(5?8)28.575(11? 8)19.050(3? 4)24.50.618 90019 70025 000
19.050
(3?4)
BR 122012
BR 122016
56
75
19.050(3?4)
19.050(3?4)
31.750(11?4)
31.750(11?4)
19.050(3?4)
25.400(1)
26.5
26.5
1
1
21 70024 40020 000
27 60033 10020 000
22.225
(7?8)
BR 142212
BR 142216
63
84.5
22.225(7?8)
22.225(7?8)
34.925(13?8)
34.925(13?8)
19.050(3?4)
25.400(1)
29.7
29.7
1
1
23 00027 10018 000
29 10036 80018 000
25.400
(1)
BR 162412
BR 162416
69
92.5
25.400(1)
25.400(1)
38.100(11?2)
38.100(11?2)
19.050(3?4)
25.400(1)
32.9
32.9
1
1
25 30031 90016 000
32 10043 30016 000
28.575
(11?8)
BR 182616
BR 182620
102
128
28.575(11?8)
28.575(11?8)
41.275(15?8)
41.275(15?8)
25.400(1)
31.750(11?4)
36
36
1
1
34 90049 90014 000
43 20065 60014 000
31.750
(11?4)
BR 202816
BR 202820
110
138
31.750(11?4)
31.750(11?4)
44.450(13?4)
44.450(13?4)
25.400(1)
31.750(11?4)
39.2
39.2
1
1
36 00053 50013 000
44 60070 30013 000
34.925
(13?8)
BR 223016
BR 223020
119
149
34.925(13?8)
34.925(13?8)
47.625(17?8)
47.625(17?8)
25.400(1)
31.750(11?4)
42.4
42.4
1
1
38 50060 00011 000
47 70078 90011 000
38.100
(11?2)
BR 243316
BR 243320
149
187
38.100(11?2)
38.100(11?2)
52.388(21?16)
52.388(21?16)
25.400(1)
31.750(11?4)
45.1
45.1
1.5
1.5
43 70066 90011 000
54 20088 20011 000
41.275
(15?8)
BR 263516
BR 263520
158
199
41.275(15?8)
41.275(15?8)
55.562(23?16)
55.562(23?16)
25.400(1)
31.750(11?4)
48.3
48.3
1.5
1.5
44 80070 9009 500
55 60093 4009 500
44.450
(13?4)
BR 283716
BR 283720
BR 283820
170
215
250
44.450(13?4)
44.450(13?4)
44.450(13?4)
58.738(25?16)
58.738(25?16)
60.325(23?8)
25.400(1)
31.750(11?4)
31.750(11?4)
51.5
51.5
53.1
1.5
1.5
1.5
47 50078 2009 000
58 900103 0009 000
58 900103 0009 000
47.625
(17?8)
BR 303920225.047.625(17?8)61.912(27?16)31.750(11?4)54.71.560 100108 0008 500
50.800
(2)
BR 324116
BR 324120
190
240
50.800(2)
50.800(2)
65.088(29?16)
65.088(29?16)
25.400(1)
31.750(11?4)
57.8
57.8
1.5
1.5
51 00089 4008 000
63 200118 0008 000
57.150
(21?4)
BR 364824
BR 364828
435
510
57.150(21?4)
57.150(21?4)
76.200(3)
76.200(3)
38.100(11?2)
44.450(13?4)
69
69
1.5
1.5
90 300158 0007 000
105 000191 0007 000
63.500
(21?2)
BR 405224
BR 405228
475
555
63.500(21?2)
63.500(21?2)
82.550(31?4)
82.550(31?4)
38.100(11?2)
44.450(13?4)
74.3
74.3
2
2
94 600174 0006 500
110 000210 0006 500
69.850
(23?4)
BR 445624
BR 445628
510
600
69.850(23?4)
69.850(23?4)
88.900(31?2)
88.900(31?2)
38.100(11?2)
44.450(13?4)
80.7
80.7
2
2
98 700189 0005 500
114 000228 0005 500
76.200
(3)
BR 486024
BR 486028
555
650
76.200(3)
76.200(3)
95.250(33?4)
95.250(33?4)
38.100(11?2)
44.450(13?4)
87
87
2
2
105 000211 0005 500
122 000255 0005 500
82.550
(31?4)
BR 526828
BR 526832
990
1 140
82.550(31?4)
82.550(31?4)
107.950(41?4)
107.950(41?4)
44.450(13?4)
50.800(2)
99.7
99.7
2
2
141 000259 0005 000
154 000290 0005 000
88.900
(31?2)
BR 5672321 22088.900(31?2)114.300(41?2)50.800(2)106.12.0162 000316 0004 500
95.250
(33?4)
BR 6076321 29095.250(33?4)120.650(43?4)50.800(2)111.42.5169 000342 0004 000
101.600
(4)
BR 6480321 370101.600(4)127.000(5)50.800(2)117.82.5176 000368 0004 000
           
Part Number
BR202820
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)Available

11 Days or more

1031.7544.45130004460070300

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial Width B(mm) 31.75
Inner/Outer Ring Material Steel Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row
Size Standards Inch Base Specifications Standard / Abrasion Resistance / For high Speed Rolling Element Material Steel
Outer Ring Type Semicircular Grooved Format of Shaft Bearing Holder Mounted Shield Shape No Inner Wheel

Additional Products in this Category

Tech Support