(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Bearing - Caged, TRU Series

Roller Bearing - Caged, TRU Series
  • Volume Discount

IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.

These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

PDF

Shaft dia. mmIdentification numberMass (Ref.)
g
Boundary dimensions mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
Caged typedDCrs minJEw
10-
-
25.5
24.5
10
10
22
22
13
13
0.3
0.3
15.5
15.5
18.5
18.5
9 65010 80017 000
6 5806 47030 000
12-
-
28.5
27.5
12
12
24
24
13
13
0.3
0.3
17
17
20
20
10 30012 00015 000
6 9507 12025 000
15-
-
TRU 153320
38
36.5
80.5
15
15
15
28
28
33
13
13
20
0.3
0.3
0.3
21
21
19.5
24
24
27
11 80015 20012 000
7 9509 02020 000
10 40010 40020 000
17-
-
TRU 173425
41
39.5
100
17
17
17
30
30
34
13
13
25
0.3
0.3
0.3
22.5
22.5
21.5
25.5
25.5
29.5
12 30016 50011 000
8 2409 67019 000
18 00021 60018 000
20-
-
TRU 203820
TRU 203825
76.5
76
96.5
122
20
20
20
20
37
37
38
38
17
17
20
25
0.3
0.3
0.3
0.3
24
24
25
25
31.5
31.5
32.5
32.5
15 60018 9009 500
10 70011 30016 000
12 10013 40016 000
18 70023 60016 000
25-
-
TRU 254425
89.5
89
154
25
25
25
42
42
44
17
17
25
0.3
0.3
0.3
29.5
29.5
30.5
37
37
38
17 50023 2007 500
11 90013 90013 000
21 00028 90013 000
28TRU 284530173.028.045.030.00.331.539.528 70043 80012 000
30-
-
TRU 304830
103
102
197
30
30
30
47
47
48
17
17
30
0.3
0.3
0.3
34
34
35
41.5
41.5
42.5
19 40027 6006 500
13 00016 20012 000
29 40046 60011 000
32TRU 325230260.032.052.030.00.638.046.029 80044 20010 000
35-
-
TRU 355630
172
168
270
35
35
35
55
55
56
20
20
30
0.6
0.6
0.6
40
40
40
49
49
49
28 70043 8005 500
19 50026 30010 000
32 20049 80010 000
85-
TRU   8511850
-
TRU   8512045
1 190
1 530
1 150
1 500
85
85
85
85
120
118
120
120
35
50
35
45
1.5
1
1.5
1.5
96
94.5
96
96.5
110
107.5
110
110
111 000200 0002 500
114 000222 0004 000
75 400120 0004 000
110 000215 0004 000
90-
-
TRU   9012550
1 250
1 210
1 740
90
90
90
125
125
125
35
35
50
1.5
1.5
1.5
101
101
101
115.5
115.5
114
114 000211 0002 500
79 500130 0004 000
119 000240 0004 000
95-
-
1 300
1 270
95
95
130
130
35
35
1.5
1.5
106
106
120.5
120.5
117 000222 0002 000
81 000136 0004 000
100-
TRU 10013550
-
1 850
1 900
1 770
100
100
100
140
135
140
40
50
40
1.5
1.5
1.5
114.5
112
114.5
129.5
125.5
129.5
152 000292 0002 000
124 000264 0003 500
106 000181 0003 500
105TRU 105153502 890105.0153.050.01.5120.0138.0159 000286 0003 500
110-
-
2 010
1 930
110
110
150
150
40
40
1.5
1.5
123
123
138.5
138.5
161 000322 0001 900
113 000200 0003 500
120-
-
2 780
2 680
120
120
165
165
45
45
1.5
1.5
136
136
153.5
153.5
208 000431 0001 700
146 000268 0003 000
125TRU 125178604 490125.0178.060.01.5143.5162.0211 000408 0003 000
130-
-
3 750
3 610
130
130
180
180
50
50
2
2
147
147
165.5
165.5
240 000495 0001 600
166 000304 0002 500
135TRU 135188604 790135.0188.060.01.5154.0172.5220 000442 0002 500
140-
-
3 990
3 840
140
140
190
190
50
50
2
2
157.5
157.5
176
176
249 000531 0001 500
174 000327 0002 500
            
            
            
            
            
            
            
            
            
            
            
Part Number
TRU203820
TRU203825
TRU254425
TRU284530
TRU304830
TRU325230
TRU355630
TRU405930
TRU507745
TRU558138
TRU608945
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
10 Piece(s)Available

51 Days

-2038201600012100134001210013400
12 Piece(s)Available

51 Days

102038251600018700236001870023600
4 Piece(s)Available

51 Days

102544251300021000289002100028900
6 Piece(s)Available

51 Days

-2845301200028700438002870043800
6 Piece(s)Available

51 Days

-3048301100029400466002940046600
1 Piece(s)Available

51 Days

-3252301000029800442002980044200
1 Piece(s)Available

51 Days

103556301000032200498003220049800
1 Piece(s)Available

51 Days

-405930850034700625003470062500
1 Piece(s)Available

51 Days

-50774570007570013400075700134000
1 Piece(s)Available

51 Days

1055813865006140010400061400104000
1 Piece(s)Available

51 Days

-60894560008810015200088100152000

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial / Thrust Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard / Abrasion Resistance / For high Speed Rolling Element Material Steel Outer Ring Type Semicircular Grooved
Format of Shaft Bearing Holder Mounted Shield Shape Standard Shape the Number of Oil Holes of Inner Wheel(piece) 0

Additional Products in this Category

Tech Support