(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Roller Bearing - With Inner Ring, Machined, NA69 Series

Needle Roller Bearing - With Inner Ring, Machined, NA69 Series
  • Volume Discount

IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

PDF

Shaft dia.
mm
Identification numberMass (Ref.)
g
dBoundary dimensions   mmStandard mounting dimensions   mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
Assembled
inner ring
NA 69DCBrs minFwSdaDa
Max.
Min.Max.
5-
-
-
7.3
11.9
16.7
5
5
5
13
15
15
10
12
16
-
-
-
0.15
0.2
0.2
7
8
8
0.5
0.5
0.5
6.2
6.6
6.6
6.7
7.7
7.7
11.8
13.4
13.4
2 960
5 060
7 080
2 690
4 690
7 220
60 000
50 000
50 000
LRT     5710
LRT     5812
LRT     5816
6-
-
-
9.1
13
17.5
6
6
6
15
16
16
10
12
16
-
-
-
0.15
0.2
0.2
8
9
9
0.5
0.5
0.5
7.2
7.6
7.6
7.7
8.7
8.7
13.8
14.4
14.4
3 960
5 490
7 680
3 420
5 330
8 210
50 000
45 000
45 000
LRT     6810
LRT     6912
LRT     6916
7-
-
-
11.2
14.3
19.2
7
7
7
17
17
17
10
12
16
-
-
-
0.15
0.2
0.2
9
10
10
0.5
0.5
0.5
8.2
8.6
8.6
8.7
9.7
9.7
15.8
15.4
15.4
4 530
5 880
8 230
3 650
5 970
9 190
45 000
40 000
40 000
LRT     7910
LRT   71012
LRT   71016
8-1581911-0.2100.5101017.46 1805 03040 000LRT   81011
9-
-
-
16.7
22.5
16.7
9
9
9
19
19
20
12
16
11
-
-
-
0.3
0.3
0.3
12
12
12
0.5
0.5
0.5
11
11
11
11.5
11.5
11.5
17
17
18
6 610
9 250
6 600
7 260
11 200
6 310
35 000
35 000
35 000
LRT   91212
LRT   91216
LRT   91211
10-
-
-
24
30
38
10
10
10
22
22
22
13
16
20
-
-
-
0.3
0.3
0.3
14
14
14
0.5
0.5
0.5
12
12
12
13
13
13
20
20
20
9 230
11 700
14 800
10 100
13 700
18 600
30 000
30 000
30 000
LRT 101413
LRT 101416
LRT 101420
12-
-
-
NA 6901
26.5
33.5
42.5
44.5
12
12
12
12
24
24
24
24
13
16
20
22
-
-
-
-
0.3
0.3
0.3
0.3
16
16
16
16
0.5
0.5
0.5
0.5
14
14
14
14
15
15
15
15
22
22
22
22
9 660
12 300
15 500
17 100
11 100
15 100
20 400
23 000
25 000
25 000
25 000
25 000
LRT 121613
LRT 121616
LRT 121620
LRT 121622
15-
-
-
NA 6902
39.5
50
35
61
15
15
15
15
27
27
28
28
16
20
13
23
-
-
-
-
0.3
0.3
0.3
0.3
19
19
20
20
0.5
0.5
0.3
0.3
17
17
17
17
18
18
19
19
25
25
26
26
14 000
17 700
10 900
19 300
18 700
25 300
13 800
28 800
20 000
20 000
20 000
20 000
LRT   151916
LRT   151920
LRT   152013
LRT   152023
-
-
81
90.5
15
15
33
33
20
20
20.5
20.5
0.3
0.3
20
20
0.3
-
17
17
19
19
31
31
24 300
29 200
26 500
37 200
20 000
7 500
LRT   152020
LRTZ 152020
17-
-
-
NA 6903
43.5
54
39
67
17
17
17
17
29
29
30
30
16
20
13
23
-
-
-
-
0.3
0.3
0.3
0.3
21
21
22
22
0.5
0.5
0.3
0.3
19
19
19
19
20
20
21
21
27
27
28
28
14 400
18 200
11 700
20 800
20 000
27 100
15 600
32 500
19 000
19 000
18 000
18 000
LRT   172116
LRT   172120
LRT   172213
LRT   172223
-
-
104
117
17
17
34
34
25
25
25.5
25.5
0.3
0.3
22
22
0.5
-
19
19
21
21
32
32
29 100
37 900
36 800
57 800
18 000
7 000
LRT   172225
LRTZ 172225
20-
-
-
NA 6904
48.5
61
78.5
136
20
20
20
20
32
32
37
37
16
20
17
30
-
-
-
-
0.3
0.3
0.3
0.3
24
24
25
25
0.5
0.5
0.5
0.5
22
22
22
22
23
23
24
24
30
30
35
35
15 300
19 400
21 000
35 400
22 500
30 500
25 000
48 900
17 000
17 000
16 000
16 000
LRT   202416
LRT   202420
LRT   202517
LRT   202530
-
-
-
-
99
124
110
138
20
20
20
20
38
38
38
38
20
25
20
25
20.5
25.5
20.5
25.5
0.3
0.3
0.3
0.3
25
25
25
25
0.3
0.5
-
-
22
22
22
22
24
24
24
24
36
36
36
36
28 900
34 800
33 300
42 400
35 000
44 400
46 500
63 700
16 000
16 000
6 000
6 000
LRT   202520
LRT   202525
LRTZ 202520
LRTZ 202525
22-
-
-
NA 69/22
52
67.5
87
152
22
22
22
22
34
34
39
39
16
20
17
30
-
-
-
-
0.3
0.3
0.3
0.3
26
26
28
28
0.5
0.5
1
0.5
24
24
24
24
25
25
27
27
32
32
37
37
16 300
20 600
21 400
36 300
24 900
33 800
28 900
56 900
15 000
15 000
14 000
14 000
LRT   222616
LRT   222620
LRT   222817
LRT   222830
25-
-
-
NA 6905
82
123
92.5
160
25
25
25
25
38
38
42
42
20
30
17
30
-
-
-
-
0.3
0.3
0.3
0.3
29
29
30
30
0.5
1
0.5
0.5
27
27
27
27
28
28
29
29
36
36
40
40
21 600
30 900
23 700
42 100
37 200
59 100
30 700
64 300
14 000
14 000
13 000
13 000
LRT   252920
LRT   252930
LRT   253017
LRT   253030
-
-
157
175
25
25
44
44
25
25
25.5
25.5
0.3
0.3
30
30
0.5
-
27
27
29
29
42
42
37 900
47 000
52 100
76 500
13 000
5 000
LRT   253025
LRTZ 253025
28-
-
-
NA 69/28
96.5
145
101
176
28
28
28
28
4220-
-
-
-
0.3320.5303140.025 70042 20012 000LRT   283220
42300.3321.0303140.036 80067 20012 000LRT   283230
45170.3321.0303143.024 50032 70012 000LRT   283217
45300.3321.0303143.041 80064 80012 000LRT   283230
-196284530310.332-303143.058 000101 0004 500LRTZ 283230
30-
-
-
NA 6906
112
171
106
184
30
30
30
30
4520-
-
-
-
0.3350.3323443.026 90046 20011 000LRT   303520
45300.3350.5323443.038 60073 60011 000LRT   303530
47170.3350.5323445.025 20034 70011 000LRT   303517
47300.3350.5323445.043 00069 00011 000LRT   303530
-
-
199
225
30
30
4830310.3351
-
323446.047 40072 30011 000LRT   303530-1
4830310.335323446.061 100110 0004 500LRTZ 303530
32-
-
-
121
180
165
32
32
32
47
47
52
20
30
20
-
-
-
0.3
0.3
0.6
37
37
40
0.3
0.5
0.5
34
34
36
36
36
39
45
45
48
28 200
40 500
31 200
50 100
79 800
47 800
11 000
11 000
10 000
LRT   323720
LRT   323730
LRT   324020
-
NA 69/32
-
245
295
270
32
32
32
52
52
52
30
36
30
30.5
-
30.5
0.6
0.6
0.6
38
40
38
0.5
0.3
-
36
36
36
37
39
37
48
48
48
50 800
53 500
64 200
81 100
95 700
121 000
11 000
10 000
4 000
LRT   323830
LRT   324036
LRTZ 323830
35-
-
-
NA 6907
129
192
178
320
35
35
35
35
50
50
55
55
20
30
20
36
-
-
-
-
0.3
0.3
0.6
0.6
40
40
42
42
0.3
0.5
0.5
0.3
37
37
39
39
39
39
41
41
48
48
51
51
29 400
42 300
32 000
54 900
54 100
86 200
50 100
100 000
10 000
10 000
9 500
9 500
LRT   354020
LRT   354030
LRT   354220
LRT   354236
-
-
-
280
191
310
35
35
35
56
55
56
30
20
30
30.5
20.5
30.5
0.6
0.6
0.6
42
40
42
0.5
-
-
39
39
39
41
39.5
41
52
51
52
53 800
44 300
67 500
90 100
73 600
133 000
9 500
3 500
3 500
LRT   354230
LRTZ 354020
LRTZ 354230
38-
-
136
205
38
38
53
53
20
30
-
-
0.3
0.3
43
43
0.3
0.5
40
40
42
42
51
51
30 500
43 800
58 200
92 600
9 500
9 500
LRT   384320
LRT   384330
40-
-
143
215
40
40
55
55
20
30
-
-
0.3
0.3
45
45
0.3
0.5
42
42
44
44
53
53
31 000
44 600
60 200
95 800
9 000
9 000
LRT   404520
LRT   404530
-
-
NA 6908
-
270
245
440
300
40
40
40
40
59
62
62
59
30
22
40
30
30.5
-
-
30.5
0.6
0.6
0.6
0.6
45
48
48
45
1
0.5
0.3
-
44
44
44
44
44.5
47
47
44.5
55
58
58
55
55 100
41 600
71 300
70 300
94 800
67 400
135 000
142 000
9 000
8 500
8 500
3 500
LRT   404530-1
LRT   404822
LRT   404840
LRTZ 404530
42-
-
149
225
42
42
57
57
20
30
-
-
0.3
0.3
47
47
0.3
0.5
44
44
46
46
55
55
31 500
45 200
62 200
99 100
8 500
8 500
LRT   424720
LRT   424730
-
-
305
340
42
42
62
62
30
30
30.5
30.5
0.6
0.6
48
48
0.5
-
46
46
47
47
58
58
56 300
72 700
99 500
154 000
8 500
3 000
LRT   424830
LRTZ 424830
45-
-
230
320
45
45
62
62
25
35
-
-
0.3
0.3
50
50
0.5
1
47
47
49
49
60
60
43 000
58 000
85 300
125 000
8 000
8 000
LRT   455025
LRT   455035
-
-
NA 6909
-
300
285
520
335
45
45
45
45
64
68
68
64
30
22
40
30
30.5
-
-
30.5
0.6
0.6
0.6
0.6
50
52
52
50
1
0.5
0.3
-
49
49
49
49
49.5
51
51
49.5
60
64
64
60
57 700
43 500
74 600
74 600
104 000
73 300
147 000
158 000
8 000
7 500
7 500
3 000
LRT   455030
LRT   455222
LRT   455240
LRTZ 455030
50-
-
-
NA 6910
270
365
295
530
50
50
50
50
68
68
72
72
25
35
22
40
-
-
-
-
0.3
0.3
0.6
0.6
55
55
58
58
0.5
1
0.5
0.3
52
52
54
54
54
54
57
57
66
66
68
68
45 400
61 200
46 200
79 200
94 000
138 000
82 100
164 000
7 500
7 500
7 000
7 000
LRT   505525
LRT   505535
LRT   505822
LRT   505840
-
-
755
825
50
50
77
77
45
45
45.5
45.5
1
1
58
58
2
-
55
55
57
57
72
72
104 000
135 000
191 000
280 000
7 000
2 500
LRT   505845
LRTZ 505845
55-
-
-
NA 6911
275
380
410
730
55
55
55
55
72
72
80
80
25
35
25
45
-
-
-
-
0.3
0.3
1
1
60
60
63
63
0.5
1
1
0.5
57
57
60
60
59
59
61
61
70
70
75
75
47 500
64 100
57 600
98 700
103 000
151 000
97 200
194 000
6 500
6 500
6 500
6 500
LRT   556025
LRT   556035
LRT   556325
LRT   556345
-
-
650
710
55
55
81
81
38
38
38.5
38.5
1
1
62
62
1.5
-
60
60
60.5
60.5
76
76
92 000
118 000
166 000
241 000
6 500
2 500
LRT   556238
LRTZ 556238
60-
-
-
NA 6912
395
560
440
785
60
60
60
60
82
82
85
85
25
35
25
45
-
-
-
-
0.6
0.6
1
1
68
68
68
68
0.3
1
1
0.5
64
64
65
65
66
66
66
66
78
78
80
80
54 800
72 000
60 200
103 000
117 000
166 000
105 000
211 000
6 000
6 000
6 000
6 000
LRT   606825
LRT   606835
LRT   606825-1
LRT   606845
-
-
960
1 050
60
60
89
89
45
45
45.5
45.5
1
1
70
70
2
-
65
65
68
68
84
84
114 000
147 000
228 000
336 000
5 500
2 000
LRT   607045
LRTZ 607045
65-
-
NA 6913
470
710
840
65
65
65
90
90
90
25
35
45
-
-
-
1
1
1
72
73
72
1
1
0.5
70
70
70
70.5
71
70.5
85
85
85
62 700
80 400
108 000
113 000
181 000
227 000
5 500
5 500
5 500
LRT   657225
LRT   657335
LRT   657245
70-
-
-
NA 6914
540
755
765
1 400
70
70
70
70
95
95
100
100
25
35
30
54
-
-
-
-
1
1
1
1
80
80
80
80
0.3
1
1.5
1
75
75
75
75
78
78
78
78
90
90
95
95
59 400
78 100
83 200
134 000
137 000
195 000
158 000
311 000
5 000
5 000
5 000
5 000
LRT   708025
LRT   708035
LRT   708030
LRT   708054
75-
-
-
NA 6915
675
810
945
1 480
75
75
75
75
105
105
105
105
25
30
35
54
-
-
-
-
1
1
1
1
85
85
85
85
0.5
1.5
1.5
1
80
80
80
80
83
83
83
83
100
100
100
100
76 300
86 200
102 000
138 000
145 000
169 000
210 000
331 000
4 500
4 500
4 500
4 500
LRT     758525
LRT     758530
LRT     758535
LRT     758554
-
-
1 340
1 440
75
75
108
108
45
45
45.5
45.5
1
1
83
83
2.5
-
80
80
81
81
103
103
146 000
190 000
270 000
396 000
5 000
1 800
LRT     758345
LRTZ   758345
80-
-
-
NA 6916
710
855
995
1 560
80
80
80
80
110
110
110
110
25
30
35
54
-
-
-
-
1
1
1
1
90
90
90
90
0.5
1.5
1.5
1
85
85
85
85
88
88
88
88
105
105
105
105
77 300
87 300
103 000
143 000
150 000
175 000
217 000
351 000
4 500
4 500
4 500
4 500
LRT     809025
LRT     809030
LRT     809035
LRT     809054
85-
-
-
NA 6917
775
1 080
1 280
2 340
85
85
85
85
115
115
120
120
26
36
35
63
-
-
-
-
1
1
1.1
1.1
95
95
100
100
1
2
1
0.5
90
90
91.5
91.5
93
93
98
98
110
110
113.5
113.5
79 700
106 000
110 000
173 000
159 000
231 000
244 000
467 000
4 000
4 000
4 000
4 000
LRT     859526
LRT     859536
LRT   8510035
LRT   8510063
-
-
-
-
1 640
1 610
1 780
1 720
85
85
85
85
11850511.0933.09091113.0165 000329 0004 500LRT     859350
120
118
120
45
50
45
45.5
50.5
45.5
1.5
1
1.5
95
93
95
2.5
-
-
93
90
93
93.5
91
93.5
112
113
112
155 000
224 000
204 000
305 000
509 000
455 000
4 000
1 600
1 600
LRT     859545
LRTZ   859350
LRTZ   859545
90-
-
-
820
1 140
1 350
90
90
90
120
120
125
26
36
35
-
-
-
1
1
1.1
100
100
105
1
2
1
95
95
96.5
98
98
103
115
115
118.5
82 400
110 000
113 000
168 000
244 000
258 000
4 000
4 000
4 000
LRT   9010026
LRT   9010036
LRT   9010535
-
NA 6918
-
1 870
2 460
2 020
90
90
90
125
125
125
50
63
50
50.5
-
50.5
1.5
1.1
1.5
100
105
100
3
0.5
-
98
96.5
98
98.5
103
98.5
117
118.5
117
172 000
178 000
234 000
355 000
490 000
549 000
4 000
4 000
1 500
LRT   9010050
LRT   9010563
LRTZ 9010050
95-
-
-
NA 6919
860
1 190
1 420
2 580
95
95
95
95
125
125
130
130
26
36
35
63
-
-
-
-
1
1
1.1
1.1
105
105
110
110
1
2
1
0.5
100
100
101.5
101.5
103
103
108
108
120
120
123.5
123.5
84 700
113 000
116 000
182 000
178 000
258 000
271 000
514 000
4 000
4 000
3 500
3 500
LRT     9510526
LRT     9510536
LRT     9511035
LRT     9511063
100-
-
1 040
1 380
100
100
130
130
30
40
-
-
1
1
110
110
0.5
1.5
105
105
108
108
125
125
106 000
134 000
240 000
324 000
3 500
3 500
LRT   10011030
LRT   10011040
-
-
-
2 040
1 960
2 200
100
100
100
135
140
135
50
40
50
50.5
-
50.5
1.5
1.1
1.5
110
115
110
3
1
-
108
106.5
108
108.5
113
108.5
127
133.5
127
183 000
145 000
245 000
395 000
329 000
603 000
3 500
3 500
1 400
LRT   10011050
LRT   10011540
LRTZ 10011050
105-
-
3 020
3 270
105
105
153
153
50
50
50.5
50.5
1.5
1.5
115
115
3
-
113
113
113.5
113.5
145
145
233 000
315 000
414 000
614 000
3 500
1 300
LRT   10511550
LRTZ 10511550
110-
-
1 200
2 120
110
110
140
150
30
40
-
-
1
1.1
120
125
1
1
115
116.5
118
123
135
143.5
93 200
152 000
239 000
357 000
3 500
3 000
LRT   11012030
LRT   11012540
120-
-
1 300
2 960
120
120
150
165
30
45
-
-
1
1.1
130
135
1
2
125
126.5
128
133
145
158.5
96 900
187 000
259 000
435 000
3 000
3 000
LRT   12013030
LRT   12013545
125-
-
4 780
5 180
125
125
178
178
60
60
60.5
60.5
1.5
1.5
140
140
2.5
-
133
133
138
138
170
170
307 000
409 000
625 000
923 000
3 000
1 100
LRT   12514060
LRTZ 12514060
130-
-
1 960
4 030
130
130
165
180
35
50
-
-
1.1
1.5
145
150
1
2.5
136.5
138
143
148
158.5
172
116 000
215 000
340 000
540 000
3 000
2 500
LRT   13014535
LRT   13015050
135-
-
5 100
5 530
135
135
188
188
60
60
60.5
60.5
1.5
1.5
150
150
2.5
-
143
143
148
148
180
180
320 000
423 000
675 000
989 000
2 500
1 000
LRT   13515060
LRTZ 13515060
140-
-
2 100
4 290
140
140
175
190
35
50
-
-
1.1
1.5
155
160
1
2.5
146.5
148
153
158
168.5
182
120 000
224 000
363 000
580 000
2 500
2 500
LRT   14015535
LRT   14016050
150-
-
2 880
6 380
150
150
190
210
40
60
-
-
1.1
2
165
170
1.5
3
156.5
159
163
168
183.5
201
168 000
324 000
446 000
712 000
2 500
2 500
LRT   15016540
LRT   15017060
160-
-
3 050
6 750
160
160
200
220
40
60
-
-
1.1
2
175
180
1.5
3
166.5
169
173
178
193.5
211
173 000
337 000
474 000
761 000
2 500
1 900
LRT   16017540
LRT   16018060
170-
-
4 120
7 110
170
170
215
230
45
60
-
-
1.1
2
185
190
1.5
3
176.5
179
183
188
208.5
221
211 000
347 000
567 000
810 000
1 900
1 900
LRT   17018545
LRT   17019060
180-
-
4 340
10 200
180
180
225
250
45
69
-
-
1.1
2
195
205
1.5
3
186.5
189
193
203
218.5
241
218 000
434 000
602 000
989 000
1 900
1 900
LRT   18019545
LRT   18020569
190-
-
5 760
10 700
190
190
240
260
50
69
-
-
1.5
2
210
215
1.5
3
198
199
208
213
232
251
249 000
440 000
726 000
1 020 000
1 800
1 700
LRT   19021050
LRT   19021569
200-
-
6 040
15 400
200
200
250
280
50
80
-
-
1.5
2.1
220
225
1.5
4
208
211
218
223
242
269
255 000
518 000
766 000
1 120 000
1 600
1 600
LRT   20022050
LRT   20022580
220-
-
6 570
16 700
220
220
270
300
50
80
-
-
1.5
2.1
240
245
1.5
4
228
231
238
243
262
289
266 000
536 000
833 000
1 200 000
1 500
1 400
LRT   22024050
LRT   22024580
240-
-
10 200
18 000
240
240
300
320
60
80
-
-
2
2.1
265
265
2
4
249
251
262
262
291
309
345 000
565 000
1 150 000
1 320 000
1 300
1 300
LRT   24026560
LRT   24026580
260-
-
11 000
31 100
260
260
320
360
60
100
-
-
2
2.1
285
290
2
4
269
271
282
287
311
349
354 000
847 000
1 220 000
1 900 000
1 100
1 100
LRT   26028560
LRT 260290100
280-
-
15 800
33 100
280
280
350
380
69
100
-
-
2
2.1
305
310
2.5
4
289
291
302
307
341
369
486 000
877 000
1 550 000
2 040 000
950
950
LRT   28030569
LRT 280310100
300-
-
22 300
51 400
300
300
380
420
80
118
-
-
2.1
3
330
340
2.5
4
311
313
327
337
369
407
610 000
1 130 000
1 900 000
2 650 000
900
850
LRT   30033080
LRT 300340118
320-
-
23 700
54 400
320
320
400
440
80
118
-
-
2.1
3
350
360
2.5
4
331
333
347
357
389
427
635 000
1 170 000
2 040 000
2 830 000
750
750
LRT   32035080
LRT 320360118
340-
-
25 000
57 300
340
340
420
460
80
118
-
-
2.1
3
370
380
2.5
4
351
353
367
377
409
447
651 000
1 220 000
2 140 000
3 020 000
700
700
LRT   34037080
LRT 340380118
360-
-
26 400
60 200
360
360
440
480
80
118
-
-
2.1
3
390
400
2.5
4
371
373
387
397
429
467
680 000
1 260 000
2 320 000
3 200 000
650
600
LRT   36039080
LRT 360400118
380-
-
44 600
90 300
380
380
480
520
100
140
-
-
2.1
4
415
430
3
5
391
396
412
427
469
504
951 000
1 540 000
2 860 000
4 030 000
600
500
LRT 380415100
LRT 380430140
400-94 400400540140-4.04505.0416447524.01 590 0004 270 000500LRT 400450140
420-98 500420560140-4.04705.0436467544.01 640 0004 510 000500LRT 420470140
440-131 000440600160-4.04905.0456487584.01 910 0005 140 000400LRT 440490160
                 
Part Number
NA6901
NA6902
NA6903
NA6904
NA6908
NA6910
NA6911
NA6912
NA6913
NA6914
NA6915
NA6916
NA6917
NA6919
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
1 Piece(s)

10 Days or more

122422Single Row250001710023000--
1 Piece(s)

10 Days or more

152823Single Row200001930028800--
1 Piece(s)

10 Days or more

173023Single Row180002080032500--
1 Piece(s)

8 Days or more

203730Single Row160003540048900--
1 Piece(s)Available

10 Days or more

406240Double Row850071300135000--
1 Piece(s)Available

8 Days

507240Double Row700079200164000--
1 Piece(s)Available

8 Days

558045Double Row650098700194000--
1 Piece(s)Available

8 Days

608545Double Row600060200105000--
1 Piece(s)Available

8 Days

659045Double Row5500108000227000--
1 Piece(s)Available

8 Days

7010054Double Row500083200158000--
1 Piece(s)Available

8 Days

7510554Double Row4500138000331000--
1 Piece(s)Available

8 Days

8011054Double Row4500143000351000--
1 Piece(s)Available

8 Days

8512063Double Row4000173000467000--
1 Piece(s)Available

8 Days

9513063Double Row3500182000514000--

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Size Standards Metric System Specifications Standard / Abrasion Resistance / For high Speed
Rolling Element Material Steel Outer Ring Type Semicircular Grooved Format of Shaft Bearing Holder Mounted
Shield Shape With Inner Wheel the Number of Oil Holes of Inner Wheel(piece) 0

Additional Products in this Category

Tech Support