(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Thrust Cylindrical Roller Bearing - Single Row

Thrust Cylindrical Roller Bearing - Single Row

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Specification: Standard
•Standard Size: Metric Series
•Load Direction: Thrust
•Raceway Ring Shape: Cylindrical Roller
•Number Of Raceway Ring Rows: Single Track

(i)Caution

  • The photo above might be different from actual products. Please check components/shape in the manufacturer catalog.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K81102T2
K81103T2
K81104T2
K81105T2
K81106T2
K81107T2
K81108T2
K81109T2
K81110T2
K81111
K81111T2
K81112T2
K81113T2
K81114T2
K81115T2
K81116T2
K81117T2
K81118T2
K81120T2
K81124T2
K81126
K81128
K81130
K81132
K81206T2
K81207T2
K81210T2
K81211
K81211T2
K81212T2
K81213T2
K81214T2
K81216T2
K81218J
K81220
K81222
K81224
K89307
K89309
K89313
K89315
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Outer Ring Type Retainer Type Basic Load Rating, Dynamic Rating
(N)
Format symbol Revolution Frequency
(rpm)
1 Piece(s)Available

8 Days or more

-15283.5FlatResin Forming12200T2: The tolerance of the bearing dimensions is E1211000
1 Piece(s)Available

Same day

Stock

-17303.5FlatResin Forming12700T2: The tolerance of the bearing dimensions is E1210000
1 Piece(s)Available

Same day

Stock

-20354.5FlatResin Forming20200T2: The tolerance of the bearing dimensions is E128500
1 Piece(s)Available

11 Days or more

-25425FlatResin Forming27300T2: The tolerance of the bearing dimensions is E127000
1 Piece(s)Available

8 Days or more

-30475FlatResin Forming27800T2: The tolerance of the bearing dimensions is E126000
1 Piece(s)Available

8 Days or more

-35525FlatResin Forming31000T2: The tolerance of the bearing dimensions is E125500
1 Piece(s)Available

8 Days or more

-40606FlatResin Forming43000T2: The tolerance of the bearing dimensions is E124800
1 Piece(s)Available

11 Days or more

-45656FlatResin Forming45500T2: The tolerance of the bearing dimensions is E124400
1 Piece(s)Available

8 Days or more

-50706FlatResin Forming48500T2: The tolerance of the bearing dimensions is E124000
1 Piece(s)Available

11 Days or more

1055786FlatNo62500No3600
1 Piece(s)Available

14 Days or more

-55786FlatResin Forming62500T2: The tolerance of the bearing dimensions is E123600
1 Piece(s)Available

8 Days or more

-60857.5FlatResin Forming69000T2: The tolerance of the bearing dimensions is E123300
1 Piece(s)Available

8 Days or more

-65907.5FlatResin Forming73000T2: The tolerance of the bearing dimensions is E123100
1 Piece(s)Available

11 Days or more

-70957.5FlatResin Forming76500T2: The tolerance of the bearing dimensions is E122900
1 Piece(s)Available

11 Days or more

-751007.5FlatResin Forming78000T2: The tolerance of the bearing dimensions is E122700
1 Piece(s)Available

11 Days or more

-801057.5FlatResin Forming79500T2: The tolerance of the bearing dimensions is E122600
1 Piece(s)Available

11 Days or more

-851107.5FlatResin Forming83000T2: The tolerance of the bearing dimensions is E122500
1 Piece(s)Available

11 Days or more

-901209FlatResin Forming112000T2: The tolerance of the bearing dimensions is E122300
1 Piece(s)Available

14 Days or more

-10013511FlatResin Forming158000T2: The tolerance of the bearing dimensions is E122000
1 Piece(s)Available

11 Days or more

1012015511FlatResin Forming172000T2: The tolerance of the bearing dimensions is E121800
1 Piece(s)Available

11 Days or more

1013017012FlatNo197000No1600
1 Piece(s)Available

11 Days or more

1014018012FlatNo206000No1500
1 Piece(s)Available

11 Days or more

1015019012FlatNo214000No1400
1 Piece(s)Available

11 Days or more

1016020012FlatNo221000No1300
1 Piece(s)Available

11 Days or more

-30527.5FlatResin Forming53000T2: The tolerance of the bearing dimensions is E126000
1 Piece(s)Available

11 Days or more

-35627.5FlatResin Forming31000T2: The tolerance of the bearing dimensions is E125500
1 Piece(s)Available

11 Days or more

-50789FlatResin Forming85000T2: The tolerance of the bearing dimensions is E123800
1 Piece(s)Available

11 Days or more

10559011FlatNo121000No3300
1 Piece(s)Available

14 Days or more

-559011FlatResin Forming121000T2: The tolerance of the bearing dimensions is E123300
1 Piece(s)Available

11 Days or more

-609511FlatResin Forming126000T2: The tolerance of the bearing dimensions is E123100
1 Piece(s)Available

11 Days or more

-6510011FlatResin Forming130000T2: The tolerance of the bearing dimensions is E122900
1 Piece(s)Available

11 Days or more

-7010511FlatResin Forming134000T2: The tolerance of the bearing dimensions is E122700
1 Piece(s)Available

11 Days or more

-8011511FlatResin Forming143000T2: The tolerance of the bearing dimensions is E122500
1 Piece(s)Available

11 Days or more

-9013514FlatPunching213000No2100
1 Piece(s)Available

11 Days or more

-10015015FlatNo243000No1900
1 Piece(s)Available

11 Days or more

1011016015FlatNo258000No1800
1 Piece(s)Available

11 Days or more

1012017015FlatNo264000No1700
1 Piece(s)Available

11 Days or more

1035686-No66500No4600
1 Piece(s)Available

8 Days or more

1045857.5-No102000No3600
1 Piece(s)Available

11 Days or more

10651159-No167000No2600
1 Piece(s)Available

11 Days or more

107513511-No239000No2200

Loading...

  1. 1

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Thrust Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Single Row Size Standards Metric System Specifications/Environment Standard
Rolling Element Material Steel Lubricant No Internal Clearance Symbol No
Holder Symbol No Specifications Standard Seal, Shield No
Symbol of Bearing Ring Shape No

Additional Products in this Category

Tech Support