(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series (Part Numbers)

ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series
  • Volume Discount

[Features]
· ISO Standard (15552) compliant.
· Lightweight: reduced by up to 17%.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

C96SDT50-125C

■ Made-to-order specifications: For details regarding a change to the trunnion bracket mounting location, please see below.

  ■ Made to order specifications: See below for details on grease for food processing machines specifications.
Part Number
C96SDT50-125C
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Bellows Custom-made Specifications
1 Piece(s)Available

8 Days

Double rod50125Standard-20~700.05~1-Built-in magnetWithout auto switchN/AN/AN/ACenter trunnion typeWithout rod bootNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Cushion Air cushions on both sides + with damper cushions

Please check the type/dimensions/specifications of the part C96SDT50-125C in the ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series series.

Products like this...

Part Number
C96SB100-200CK
C96SB32-125C
C96SB32-150C
C96SDT50-160C
C96SDT50-250C
C96SDT50-350C
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Bellows Custom-made Specifications
1 Piece(s)Available

Quote

Single Rods--Standard--0.05 to 1Without magnet----Basic typeHeat-resistant tarpaulin (one-side)None
1 Piece(s)Available

8 Days

Single Rods-125$125Standard-20~70$-20~70~-0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-160Standard--0.05 to 1Built-in magnetWithout auto switch---Center trunnion typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Built-in magnetWithout auto switch---Center trunnion typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods50$50350Standard-20~70$-20~70~-0.05 to 1Built-in magnetWithout auto switch---Center trunnion typeWithout rod bootNone

Additional Products in this Category

Tech Support