(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Air Cylinder, Single Acting, Spring Return CJ1 Series

Air Cylinder, Single Acting, Spring Return CJ1 Series
  • Volume Discount

An air cylinder made by SMC.

[Features]
· A compact series of double acting cylinders
· The piping direction of the fitting on the rod cover side can be moved freely within a range of ±90°.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CJ1B2-5SU4
CJ1B2-10SU4
CJ1B4-5SU4
CJ1B4-10SU4
CJ1B4-15SU4
CJ1B4-20SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
1 Piece(s)Available

Quote

25
1 Piece(s)Available

3 Days

210
1 Piece(s)Available

3 Days

45
1 Piece(s)Available

3 Days

410
1 Piece(s)Available

3 Days

415
1 Piece(s)Available

Quote

420

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Single Acting (Extruded) Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::70
Cushion None Operating Pressure(MPa) 0.3 to 0.7 Specifications Compatible tubing: polyurethane / soft nylon
Type of Mount Support Basic type Custom-made Specifications None Material of Gasket NBR

Additional Products in this Category

Tech Support