(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IoT Pressure Sensor Adapter (E8PC)

IoT Pressure Sensor Adapter (E8PC)
  • Volume Discount

An adapter for the IoT Pressure Sensor (E8PC)

(i)Caution

  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

Part Number
E8PC-YA-A14
E8PC-YA-A38
E8PC-YA-B14N
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal
1 Piece(s)Available

22 Days or more

Male thread[Rc(R)] R1/4
1 Piece(s)Available

38 Days or more

Male thread[Rc(R)] R3/8
1 Piece(s)Available

11 Days or more

Female ThreadG1/4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal

Loading...

  1. 1

Basic Information

Type Metal fittings Body Material Stainless Steel

Additional Products in this Category

Tech Support