(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2 Outputs + Analog Output (Voltage/Current) 3 Screens High-Precision Digital Pressure Switch ZSE20B (F) / ISE20B Series (Part Numbers)

2 Outputs + Analog Output (Voltage/Current) 3 Screens High-Precision Digital Pressure Switch ZSE20B (F) / ISE20B Series
  • Volume Discount

[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
ISE20B-R-01-W
ISE20B-S-01-W
ISE20B-T-01-W
ISE20B-T-M-01-W
ISE20B-X-01-W
ISE20B-Y-01-W
ZSE20B-R-01-W
ZSE20B-R-M5-W
ZSE20B-T-01-W
ZSE20B-T-M5-W
ZSE20B-V-01-W
ZSE20BF-T-01-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Number of Output Points Application Unit Specifications
1 Piece(s)Available

3 Days

NPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/81.5 MPa3For positive pressure [-0.1 to 1.0 MPa]With unit conversion function
1 Piece(s)Available

Quote

NPN Open CollectorCurrent[Threads] Male thread[Rc (R)] R[1/8] 1/81.5 MPa3For positive pressure [-0.1 to 1.0 MPa]With unit conversion function
1 Piece(s)Available

3 Days

PNP Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/81.5 MPa3For positive pressure [-0.1 to 1.0 MPa]With unit conversion function
1 Piece(s)Available

Quote

PNP Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/81.5 MPa3For positive pressure [-0.1 to 1.0 MPa]SI unit fixed
1 Piece(s)Available

Quote

NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.5 MPa2For positive pressure [-0.1 to 1.0 MPa]With unit conversion function
1 Piece(s)Available

3 Days

PNP Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.5 MPa2For positive pressure [-0.1 to 1.0 MPa]With unit conversion function
1 Piece(s)Available

Quote

NPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/80.5 MPa3Vacuum Pressure [0.0 to -101.0 kPa]With unit conversion function
1 Piece(s)Available

Quote

NPN Open CollectorVoltageFemale ThreadMM5x0.80.5 MPa3Vacuum Pressure [0.0 to -101.0 kPa]With unit conversion function
1 Piece(s)Available

3 Days

PNP Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/80.5 MPa3Vacuum Pressure [0.0 to -101.0 kPa]With unit conversion function
1 Piece(s)Available

Quote

PNP Open CollectorVoltageFemale ThreadMM5x0.80.5 MPa3Vacuum Pressure [0.0 to -101.0 kPa]With unit conversion function
1 Piece(s)Available

Quote

PNP Open CollectorCurrent[Threads] Male thread[Rc (R)] R[1/8] 1/80.5 MPa3Vacuum Pressure [0.0 to -101.0 kPa]With unit conversion function
1 Piece(s)Available

Quote

PNP Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/80.5 MPa3Compound pressure [-100.0 to 100.0 kPa]With unit conversion function

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Sensor, Monitor Structure Integrated shape
Fluid Characteristics Noncorrosive / Incombustible Operating Temperature Range(℃) -5::50 Operating Humidity Range(%) 35::85
Number of Input Points 1 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Body Material Resin + Metal Display Digital Drive Component Digital
Lamp Presence Acquired Standards CE IP IP65
Option Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) Instruction Manual Yes Calibration Certificate None

Additional Products in this Category

Tech Support