(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Filter / Mist Separator / Micro Mist Separator Replacement Parts

Air Filter / Mist Separator / Micro Mist Separator Replacement Parts
  • Volume Discount

*The product image is for illustration purposes. Please note that it is different from the actual product.

Replacement parts for air filters, mist separators, and micro mist separators, including filter elements, element assemblies, baffles, bowl seals, bracket assemblies, and bowl assemblies.

[Please click here for the catalog]
・ P. 430 Air Filter AF10-A to AF60-A
・ P. 440 Mist Separator AFM20-A to AFM40-A
・ P. 440 Micro Mist Separator AFD20-A to AFD40-A

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AD48-A
AF50P-040S
AFD40P-060AS
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Specifications Drain Outlet Case Material Compatible Models
1 Piece(s)Available

3 Days

[Related Components (Auxiliary Devices)] Case assemblyWith bowl guard / automatic discharge (auto drain)Normally open (N.O.) / 0.1 MPa or morePolycarbonateAF40-A/AF40-06-A/AF50-A/AF60-A/AFM40-A/AFD40-A/AFM40-06-A/AFD40-06-A/AW40-A/AW40-06-A/AW40-B/AW40-06-B/AW60-B
1 Piece(s)Available

Quote

[Related Components (Auxiliary Devices)] BaffleBaffle--AF50-A
1 Piece(s)Available

3 Days

[Related Components (Element for Replacement)] Related Components (Replacement Elements)Element assembly--AFD40-A/AFD40-06-A/AFM40-A/AFM40-06-A/AWM40/AWD40
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Specifications Drain Outlet Case Material Compatible Models

Loading...

  1. 1

Additional Products in this Category

Tech Support