(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clean Gas Filter: Disposable Type / Multiple Disc Type, SFC100 Series

Clean Gas Filter: Disposable Type / Multiple Disc Type, SFC100 Series
  • Volume Discount

Highly reliable fluoropolymer membrane clean gas filter.
[Features]
·Element cannot be replaced
·Precision filtration of compressed air and nitrogen for semiconductor processes
·Filtration degree 0.01 µm (filtration efficiency 99.99%)
·Disposable type, multiple disc type
·Connection method: Rc, TSJ, URJ
·Nominal pipe thread size: 1/4, 3/8

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
SFC100-02
SFC100-03
SFC102-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Plumbing Thread Nominal
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8
1 Piece(s)Available

Quote

TSJ3/8

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 0.01μm
Operating Environment Clean Room Specifications (Prevent dust) Operating Pressure Range(MPa) null::0.99 Drain Cock No
Bowl Material SUS316 Bowl Guard No

Additional Products in this Category

Tech Support