(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clean gas filter with bracket included as standard.
[Features]
·Element cannot be replaced
·Precision filtration of compressed air and nitrogen for semiconductor processes
·Highly reliable fluoropolymer membrane
·Filtration degree 0.01 µm (filtration efficiency 99.99%)
·Connection port diameter: 1/4
·Connection method: Rc/TSJ/URJ (For SFB31, only URJ can be selected)
·Model type: Disposable type (narrow size) / disposable type (long size)
Part Number
Configured Part Number is shown.
SFB300-02
Type | Standard | Compressed Air Quality | General Dry Air |
---|---|---|---|
Treatment Air Flow Rate(l/min) | 45 | Connection Type | [Rc (R)] Rc |
Plumbing Thread Nominal | 1/4 | Filtration Level | 0.01μm |
Operating Environment | Clean Room Specifications (Prevent dust) | Operating Pressure Range(MPa) | ~0.99 |
Drain Cock | No | Bowl Material | [Metal] SUS316 |
Bowl Guard | No | Specifications | Disposable type (narrow size) |
Type | Standard | Compressed Air Quality | General Dry Air | Treatment Air Flow Rate(l/min) | 45 |
---|---|---|---|---|---|
Connection Type | Rc | Plumbing Thread Nominal | 1/4 | Filtration Level | 0.01μm |
Operating Environment | Clean Room Specifications (Prevent dust) | Operating Pressure Range(MPa) | ::0.99 | Drain Cock | No |
Bowl Material | SUS316 | Bowl Guard | No | Specifications | Disposable type (narrow size) |
Please check the type/dimensions/specifications of the part SFB300-02 in the Clean Gas Filter: Disposable Type / Straight Type, SFB300 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy