(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Actuator Position Sensor D-MP□ Series

Actuator Position Sensor D-MP□ Series
  • Volume Discount

Outputs analog signals for actuator stroke position.
[Features]
· Supports analog output with 4 types of measurement range.
· Switch output available, IO-Link compatible.
· Can be installed to the mounting groove on the cylinder auto switches from the top side.
· Lead connection type: Discrete wire (2 m), M8 4 pin (0.3 m), M12 4 pin (0.3 m)
[Applications]
· Determines vertical/horizontal positioning, detects lifter position, performs machined hole inspection and dimensional measurements.

(i)Caution

  • Please refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative only. Please see the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
D-MP025A
D-MP025B
D-MP025C
D-MP050A
D-MP050B
D-MP050C
D-MP100A
D-MP100B
D-MP100C
D-MP200A
D-MP200B
D-MP200C
Part NumberMinimum order quantityVolume DiscountDays to Ship Electrical entry Lead wire length
(m)
Measurement range
(mm)
1 Piece(s)Available

3 Days

Discrete Wire2.025 ± 1
1 Piece(s)Available

3 Days

M8, 4 pin0.325 ± 1
1 Piece(s)Available

3 Days

M12, 4 pin0.325 ± 1
1 Piece(s)Available

3 Days

Discrete Wire2.050 ± 1
1 Piece(s)Available

3 Days

M8, 4 pin0.350 ± 1
1 Piece(s)Available

3 Days

M12, 4 pin0.350 ± 1
1 Piece(s)Available

Quote

Discrete Wire2.0100 ± 1
1 Piece(s)Available

3 Days

M8, 4 pin0.3100 ± 1
1 Piece(s)Available

Quote

M12, 4 pin0.3100 ± 1
1 Piece(s)Available

Quote

Discrete Wire2.0200 ± 1
1 Piece(s)Available

Quote

M8, 4 pin0.3200 ± 1
1 Piece(s)Available

Quote

M12, 4 pin0.3200 ± 1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Electrical entry Lead wire length
(m)
Measurement range
(mm)

Loading...

  1. 1

Basic Information

Output Format NPN Format Type Main Body

Additional Products in this Category

Tech Support